Product overview
Description
The STM32L443xx devices are the ultra-low-power microcontrollers based on the high-performance Arm® Cortex®-M4 32-bit RISC core operating at a frequency of up to 80 MHz. The Cortex-M4 core features a Floating point unit (FPU) single precision which supports all Arm® single-precision data-processing instructions and data types. It also implements a full set of DSP instructions and a memory protection unit (MPU) which enhances application security.
The STM32L443xx devices embed high-speed memories (256 Kbyte of Flash memory, 64 Kbyte of SRAM), a Quad SPI flash memories interface (available on all packages) and an extensive range of enhanced I/Os and peripherals connected to two APB buses, two AHB buses and a 32-bit multi-AHB bus matrix.
The STM32L443xx devices embed several protection mechanisms for embedded Flash memory and SRAM: readout protection, write protection, proprietary code readout protection and Firewall.
The devices offer a fast 12-bit ADC (5 Msps), two comparators, one operational amplifier, two DAC channels, an internal voltage reference buffer, a low-power RTC, one general-purpose 32-bit timer, one 16-bit PWM timer dedicated to motor control, four general-purpose 16-bit timers, and two 16-bit low-power timers.
In addition, up to 21 capacitive sensing channels are available. The devices also embed an integrated LCD driver 8x40 or 4x44, with internal step-up converter.
They also feature standard and advanced communication interfaces.
-
All features
- Ultra-low-power with FlexPowerControl
- 1.71 V to 3.6 V power supply
- -40 °C to 85/105/125 °C temperature range
- 200 nA in VBAT mode: supply for RTC and 32x32-bit backup registers
- 8 nA Shutdown mode (5 wakeup pins)
- 28 nA Standby mode (5 wakeup pins)
- 280 nA Standby mode with RTC
- 1.0 µA Stop 2 mode, 1.28 µA with RTC
- 84 µA/MHz run mode
- Batch acquisition mode (BAM)
- 4 µs wakeup from Stop mode
- Brown out reset (BOR)
- Interconnect matrix
- Core: Arm® 32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator™) allowing 0-wait-state execution from Flash memory, frequency up to 80 MHz, MPU, 100DMIPS and DSP instructions
- Performance benchmark
- 1.25 DMIPS/MHz (Drystone 2.1)
- 273.55 CoreMark® (3.42 CoreMark/MHz @ 80 MHz)
- Energy benchmark
- 347 ULPMark™ CP score
- 121 ULPMark™ PP score
- Clock Sources
- 4 to 48 MHz crystal oscillator
- 32 kHz crystal oscillator for RTC (LSE)
- Internal 16 MHz factory-trimmed RC (±1%)
- Internal low-power 32 kHz RC (±5%)
- Internal multispeed 100 kHz to 48 MHz oscillator, auto-trimmed by LSE (better than ±0.25 % accuracy)
- Internal 48 MHz with clock recovery
- 2 PLLs for system clock, USB, audio, ADC
- Up to 83 fast I/Os, most 5 V-tolerant
- RTC with HW calendar, alarms and calibration
- LCD 8× 40 or 4× 44 with step-up converter
- Up to 21 capacitive sensing channels: support touchkey, linear and rotary touch sensors
- 11x timers: 1x 16-bit advanced motor-control, 1x 32-bit and 2x 16-bit general purpose, 2x 16-bit basic, 2x low-power 16-bit timers (available in Stop mode), 2x watchdogs, SysTick timer
- Memories
- 256 KB single bank Flash, proprietary code readout protection
- 64 KB of SRAM including 16 KB with hardware parity check
- Quad SPI memory interface
- Rich analog peripherals (independent supply)
- 1x 12-bit ADC 5 Msps, up to 16-bit with hardware oversampling, 200 µA/Msps
- 2x 12-bit DAC output channels, low-power sample and hold
- 1x operational amplifier with built-in PGA
- 2x ultra-low-power comparators
- AES: 128/256-bit key encryption hardware accelerator
- 17x communication interfaces
- USB 2.0 full-speed crystal less solution with LPM and BCD
- 1x SAI (serial audio interface)
- 3x I2C FM+(1 Mbit/s), SMBus/PMBus
- 4x USARTs (ISO 7816, LIN, IrDA, modem)
- 1x LPUART (Stop 2 wake-up)
- 3x SPIs (and 1x Quad SPI)
- CAN (2.0B Active) and SDMMC interface
- SWPMI single wire protocol master I/F
- IRTIM (Infrared interface)
- 14-channel DMA controller
- True random number generator
- CRC calculation unit, 96-bit unique ID
- Development support: serial wire debug (SWD), JTAG, Embedded Trace Macrocell™
- All packages are ECOPACK2® compliant
- Ultra-low-power with FlexPowerControl
Circuit Diagram
Recommended for you
Recommended Tools & Software
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
System View Description (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.4 | 31 May 2023 | 31 May 2023 |
IBIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 6.0 | 07 Jan 2022 | 07 Jan 2022 |
BSDL files (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 3.4 | 12 May 2022 | 12 May 2022 |
Quality and Reliability
Part Number | Marketing Status | Package | SMPS | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|---|
STM32L443RCI3 | Active | UFBGA 64 5x5x0.6 P 0.5 mm | - | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 | |
STM32L443RCI3TR | Active | UFBGA 64 5x5x0.6 P 0.5 mm | - | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 | |
STM32L443RCI6 | Active | UFBGA 64 5x5x0.6 P 0.5 mm | - | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 | |
STM32L443RCI6TR | Active | UFBGA 64 5x5x0.6 P 0.5 mm | - | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 | |
STM32L443RCT6 | Active | LQFP 64 10x10x1.4 mm | - | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 | |
STM32L443RCT6TR | Active | LQFP 64 10x10x1.4 mm | - | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 | |
STM32L443RCY6TR | Active | WLCSP 64 3.2x3.2x0.6 P 0.35 mm | - | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | D/A Converters (typ) (12-bit) | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | SMPS | Number of Channels (typ) | UART (typ) | I/Os (High Current) | Integrated op-amps | Comparator | SPI (typ) | USART (typ) | Number of Channels (typ) | I2S (typ) | Advanced Motor Control Timers | CAN (2.0) | CAN (FD) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||||||||||
STM32L443RCI6TR | Active | 2.5383 / 10k | distributors No availability of distributors reported, please contact our sales office | UFBGA 64 5x5x0.6 P 0.5 mm | Tape and Reel | TAIWAN | 5A992.c | NEC | -40 | 85 | 2 | 5 | 1 |
|
|
|
| 52 | 1 | 2 | 3 | 3 | 16 |
|
| 1 |
| ||||
STM32L443RCI3 | Active | 2.919 / 10k | distributors No availability of distributors reported, please contact our sales office | UFBGA 64 5x5x0.6 P 0.5 mm | Tray | TAIWAN | 5A992.c | NEC | -40 | 125 | 2 | 5 | 1 |
|
|
|
| 52 | 1 | 2 | 3 | 3 | 16 |
|
| 1 |
| ||||
STM32L443RCT6TR | Active | 2.6124 / 10k | 2 distributors | LQFP 64 10x10x1.4 mm | Tape and Reel | CHINA | 5A992.c | NEC | -40 | 85 | 2 | 5 | 1 |
|
|
|
| 52 | 1 | 2 | 3 | 3 | 16 |
|
| 1 |
| ||||
STM32L443RCT6 | Active | 2.6124 / 10k | 3 distributors | LQFP 64 10x10x1.4 mm | Tray | CHINA | 5A992.c | NEC | -40 | 85 | 2 | 5 | 1 |
|
|
|
| 52 | 1 | 2 | 3 | 3 | 16 |
|
| 1 |
| ||||
STM32L443RCI6 | Active | 2.5383 / 10k | 2 distributors | UFBGA 64 5x5x0.6 P 0.5 mm | Tray | TAIWAN | 5A992.c | NEC | -40 | 85 | 2 | 5 | 1 |
|
|
|
| 52 | 1 | 2 | 3 | 3 | 16 |
|
| 1 |
| ||||
STM32L443RCI3TR | Active | 2.919 / 10k | distributors No availability of distributors reported, please contact our sales office | UFBGA 64 5x5x0.6 P 0.5 mm | Tape and Reel | TAIWAN | 5A992.c | NEC | -40 | 125 | 2 | 5 | 1 |
|
|
|
| 52 | 1 | 2 | 3 | 3 | 16 |
|
| 1 |
| ||||
STM32L443RCY6TR | Active | 2.3654 / 10k | distributors No availability of distributors reported, please contact our sales office | WLCSP 64 3.2x3.2x0.6 P 0.35 mm | Tape and Reel | TAIWAN | 5A992.c | NEC | -40 | 85 | 2 | 5 | 1 |
|
|
|
| 52 | 1 | 2 | 3 | 3 | 16 |
|
| 1 |
|
STM32L443RCI6TR Active
STM32L443RCI3 Active
STM32L443RCT6TR Active
STM32L443RCT6 Active
STM32L443RCI6 Active
STM32L443RCI3TR Active
STM32L443RCY6TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors