STM32L4P5AE

Active
Design Win Education Education

Ultra-low-power with FPU Arm Cortex-M4 MCU 120 MHz with 512 kbytes of Flash memory, USB OTG, DFSDM, CHROM-ART

Download datasheet

Product overview

Description

STM32L4P5xx designates a family of ultra-low-power microcontroller devices (part of STM32L4+ Series) based on the high-performance Arm® Cortex®-M4 32-bit RISC core. They operate at a frequency of up to 120 MHz.

The Cortex-M4 core features a single-precision floating-point unit (FPU), which supports all the Arm® single-precision data-processing instructions and all the data types. The Cortex-M4 core also implements a full set of DSP (digital signal processing) instructions and a memory protection unit (MPU) that enhances the application’s security.

These devices embed high-speed memories (up to 1 Mbyte of Flash memory and 320 Kbytes of SRAM), a flexible external memory controller (FSMC) for static memories (for devices with packages of 100 pins and more), two OCTOSPI Flash memory interfaces (for devices with packages of 100 pins or more) and an extensive range of enhanced I/Os and peripherals connected to two APB buses, two AHB buses and a 32-bit multi-AHB bus matrix.

These devices embed several protection mechanisms for embedded Flash memory and SRAM: readout protection, write protection, proprietary code readout protection and a firewall.

These devices offer two fast 12-bit ADCs (5 Msps), two comparators, two operational amplifiers, two DAC channels, an internal voltage reference buffer, a low-power RTC, two general-purpose 32-bit timers, two 16-bit PWM timers dedicated to motor control, seven general-purpose 16-bit timers, and two 16-bit low-power timers. The devices support two digital filters for external sigma delta modulators (DFSDMs). In addition, up to 24 capacitive sensing channels are available.

They also feature standard and advanced communication interfaces such as:

- Four I2Cs

- Three SPIs

- Three USARTs, two UARTs and one low-power UART

- Two SAIs

- Two SDMMCs

- One CAN

- One USB OTG full-speed

- Camera interface

- Synchronous parallel data interface (PSSI)

The devices operate in the -40 to +85 °C (+105 °C junction) and -40 to +125 °C (+130 °C junction) temperature ranges from a 1.71 to 3.6 V power supply. A comprehensive set of power-saving modes allows the design of low-power applications.

Some independent power supplies are supported such as an analog independent supply input for ADC, DAC, OPAMPs and comparators, a 3.3 V dedicated supply input for USB and up to 14 I/Os, which can be supplied independently down to 1.08 V. A VBAT input allows backup of the RTC and the registers. Dedicated VDD12 power supplies can be used to bypass the internal LDO regulator when connected to an external SMPS.

The STM32L4P5xx family offers eight packages from 48-pin to 169-pin.

  • All features

    • Includes ST state-of-the-art patented technology
    • Ultra-low-power with FlexPowerControl
      • 1.71 V to 3.6 V power supply
      • -40 °C to 85/125 °C temperature range
      • Batch acquisition mode (BAM)
      • 150 nA in VBAT mode: supply for RTC and 32x32-bit backup registers
      • 22 nA Shutdown mode (5 wakeup pins)
      • 42 nA Standby mode (5 wakeup pins)
      • 190 nA Standby mode with RTC
      • 2.95 μA Stop 2 with RTC
      • 110 μA/MHz Run mode (LDO mode)
      • 41 μA/MHz Run mode (@ 3.3 V SMPS mode)
      • 5 µs wakeup from Stop mode
      • Brownout reset (BOR) in all modes except Shutdown
    • Core
      • Arm® 32-bit Cortex®-M4 CPU with FPU, adaptive real-time accelerator (ART Accelerator) allowing 0-wait-state execution from Flash memory, frequency up to 120 MHz, MPU, 150 DMIPS/1.25 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
    • Memories
      • 1-Mbyte Flash memory, 2 banks read-while-write, proprietary code readout protection
      • 320 Kbytes of SRAM including 64 Kbytes with hardware parity check
      • External memory interface for static memories supporting SRAM, PSRAM, NOR, NAND and FRAM memories
      • 2 x Octo-SPI memory interfaces
    • General-purpose inputs/outputs
      • Up to 136 fast I/Os, most 5 V-tolerant, up to 14 I/Os with independent supply down to 1.08 V
    • Performance benchmark
      • 1.25 DMIPS/MHz (Drystone 2.1)
      • 409.20 CoreMark® (3.41 CoreMark/MHz @120 MHz)
    • Energy benchmark
      • 285 ULPMark™CP score
    • Up to 24 capacitive sensing channels
      • Support touchkey, linear and rotary touch sensors
    • Clock management
      • 4 to 48 MHz crystal oscillator
      • 32 kHz crystal oscillator for RTC (LSE)
      • Internal 16 MHz factory-trimmed RC (±1%)
      • Internal low-power 32 kHz RC (±5%)
      • Internal multispeed 100 kHz to 48 MHz oscillator, auto-trimmed by LSE (better than ±0.25 % accuracy)
      • Internal 48 MHz with clock recovery
      • 3 PLLs for system clock, USB, audio, ADC
    • Interconnect matrix
      • 1 AHB bus matrix
    • 14-channel DMA controller
    • 23 communication peripherals
      • USB OTG 2.0 full-speed, LPM and BCD
      • 2x SAIs (serial audio interface)
      • 4x I2C FM+(1 Mbit/s), SMBus/PMBus
      • 6x USARTs (ISO 7816, LIN, IrDA, modem)
      • 3x SPIs (5x SPIs with the dual Octo-SPI)
      • CAN (2.0B Active) and 2x SDMMC
      • 8- to 14-bit camera interface up to 32 MHz (black and white) or 10 MHz (color)
      • 8-/16-bit parallel synchronous data input/output slave interface (PSSI)
    • 11 analog peripherals (independent supply)
      • 2x 12-bit ADC 5 Msps, up to 16-bit with hardware oversampling, 200 µA/Msps
      • 2x 12-bit DAC, low-power sample and hold
      • 2x operational amplifiers with built-in PGA
      • 2x ultra-low-power comparators
      • 2x digital filters for sigma delta modulator
      • 1x temperature sensor
    • Advanced graphics features
      • Chrom-ART Accelerator (DMA2D) for enhanced graphic content creation
      • LCD-TFT controller
    • 16x timers and watchdog
      • 2 x 16-bit advanced motor-control
      • 2 x 32-bit general purpose timers
      • 5 x 16-bit general purpose timers
      • 2x 16-bit basic timers
      • 2x low-power 16-bit timers (available in Stop mode)
      • 2x watchdogs
      • 1x SysTick timer
      • RTC with hardware calendar, alarms and calibration
    • True random generator
    • CRC calculation unit
    • HASH (SHA-256) hardware accelerator
    • Debug mode
      • Serial wire debug (SWD)
      • JTAG
      • Embedded Trace Macrocell™ (ETM)
    • 96-bit unique ID

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32L4P5AE

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package SMPS Grade RoHS Compliance Grade Material Declaration**
STM32L4P5AEI6
Active
UFBGA 169 7x7x0.6 P 0.5 mm - Industrial Ecopack2

STM32L4P5AEI6

Package:

UFBGA 169 7x7x0.6 P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFBGA 169 7x7x0.6 P 0.5 mm

SMPS

-

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32L4P5AEI6
Available at distributors

Distributor availability of STM32L4P5AEI6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32L4P5AEI6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32L4P5AEI6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

11

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

115

Integrated op-amps:

-

Comparator:

2

SPI (typ):

-

USART (typ):

-

Number of Channels (typ):

-

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors