STM32MP133F

Active
Design Win Education

32-bit Arm Cortex-A7 1GHz MPU for Security

Download datasheet Order Direct

Product overview

Key Benefits

Dual Ethernet Ports

Addressing new applications and markets

Fastest MPU

1GHz MPU for cost-controlled applications

Improved security with certifications

Target highly secured applications like POS, cash registers…

Description

The STM32MP133C/F devices are based on the high-performance Arm® Cortex®-A7 32-bit RISC core operating at up to 1 GHz. The Cortex®-A7 processor includes a 32-Kbyte L1 instruction cache, a 32-Kbyte L1 data cache and a 128-Kbyte level2 cache. The Cortex®-A7 processor is a very energy-efficient application processor designed to provide rich performance in high-end wearables, and other low-power embedded and consumer applications. It provides up to 20 % more single thread performance than the Cortex®-A5 and provides similar performance to the Cortex®­A9.

The Cortex®-A7 incorporates all features of the high-performance Cortex®-A15 and Cortex®-A17 processors, including virtualization support in hardware, NEON™, and 128-bit AMBA®4 AXI bus interface.

The STM32MP133C/F devices provide an external SDRAM interface supporting external memories up to 8-Gbit density (1 Gbyte), 16-bit LPDDR2/LPDDR3 or DDR3/DDR3L up to 533 MHz.

The STM32MP133C/F devices incorporate high-speed embedded memories with 168 Kbytes of internal SRAM (including 128 Kbytes of AXI SYSRAM, two banks of 8 Kbytes and one bank of 16 Kbytes securable AHB SRAM, and 8 Kbytes of SRAM in Backup domain), as well as an extensive range of enhanced I/Os and peripherals connected to APB buses, AHB buses, and a 64-bit multi-layer AXI interconnect supporting internal and external memories access.

All the devices offer two ADCs, a low-power secured RTC, ten general-purpose 16-bit timers, two 32-bit timers, two PWM timers for motor control, five low-power timers, a secured true random number generator (RNG), and an advanced secured cryptographic acceleration cell. The devices support two digital filters for external sigma-delta modulators (DFSDM). They also feature standard and advanced communication interfaces.

  • All features

    • Includes ST state-of-the-art patented technology
    • Core
      • 32-bit Arm® Cortex®-A7
        • L1 32-Kbyte I / 32-Kbyte D
        • 128-Kbyte unified level 2 cache
        • Arm® NEON™ and Arm® TrustZone®
    • Memories
      • External DDR memory up to 1 Gbyte
        • up to LPDDR2/LPDDR3-1066 16-bit
        • up to DDR3/DDR3L-1066 16-bit
      • 168 Kbytes of internal SRAM: 128 Kbytes of AXI SYSRAM + 32 Kbytes of AHB SRAM and 8 Kbytes of SRAM in Backup domain
      • Dual Quad-SPI memory interface
      • Flexible external memory controller with up to 16-bit data bus: parallel interface to connect external ICs and SLC NAND memories with up to 8-bit ECC
    • Security/safety
      • Secure boot, TrustZone® peripherals, 12 x tamper pins including 5 x active tampers
      • Temperature, voltage, frequency and 32 kHz monitoring
    • Reset and power management
      • 1.71 V to 3.6 V I/Os supply (5 V-tolerant I/Os)
      • POR, PDR, PVD and BOR
      • On-chip LDOs (USB 1.8 V, 1.1 V)
      • Backup regulator (~0.9 V)
      • Internal temperature sensors
      • Low-power modes: Sleep, Stop, LPLV-Stop, LPLV­Stop2 and Standby
      • DDR retention in Standby mode
      • Controls for PMIC companion chip
    • Clock management
      • Internal oscillators: 64 MHz HSI oscillator, 4 MHz CSI oscillator, 32 kHz LSI oscillator
      • External oscillators: 8-48 MHz HSE oscillator, 32.768 kHz LSE oscillator
      • 4 × PLLs with fractional mode
    • General-purpose input/outputs
      • Up to 135 secure I/O ports with interrupt capability
      • Up to 6 wakeup
    • Interconnect matrix
      • 2 bus matrices
        • 64-bit Arm® AMBA® AXI interconnect, up to 266 MHz
        • 32-bit Arm® AMBA® AHB interconnect, up to 209 MHz
    • 4 DMA controllers to unload the CPU
      • 56 physical channels in total
      • 1 x high-speed general-purpose master direct memory access controller (MDMA)
      • 3 × dual-port DMAs with FIFO and request router capabilities for optimal peripheral management
    • Up to 29 communication peripherals
      • 5 × I2C FM+ (1 Mbit/s, SMBus/PMBus™)
      • 4 x UART + 4 x USART (12.5 Mbit/s, ISO7816 interface, LIN, IrDA, SPI)
      • 5 × SPI (50 Mbit/s, including 4 with full-duplex I2S audio class accuracy via internal audio PLL or external clock)(+2 QUADSPI + 4 with USART)
      • 2 × SAI (stereo audio: I2S, PDM, SPDIF Tx)
      • SPDIF Rx with 4 inputs
      • 2 × SDMMC up to 8 bits (SD/e•MMC™/SDIO)
      • 2 × CAN controllers supporting CAN FD protocol
      • 2 × USB 2.0 high-speed Host
        • or 1 × USB 2.0 high-speed Host+ 1 × USB 2.0 high-speed OTG simultaneously
      • 2 x Ethernet MAC/GMAC
        • IEEE 1588v2 hardware, MII/RMII/RGMII
    • 6 analog peripherals
      • 2 × ADCs with 12-bit max. resolution up to 5 Msps
      • 1 x temperature sensor
      • 1 x digital filter for sigma-delta modulator (DFSDM) with 4 channels and 2 filters
      • Internal or external ADC reference VREF+
    • Up to 24 timers and 2 watchdogs
      • 2 × 32-bit timers with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
      • 2 × 16-bit advanced timers
      • 10 × 16-bit general-purpose timers (including 2 basic timers without PWM)
      • 5 × 16-bit low-power timers
      • Secure RTC with sub-second accuracy and hardware calendar
      • 4 Cortex®-A7 system timers (secure, non­secure, virtual, hypervisor)
      • 2 × independent watchdogs
    • Hardware acceleration
      • AES 128, 192, 256 DES/TDES
      • AES 128, 256 with DPA protection
      • PKA ECC/RSA with DPA protection
      • AES 128 on-the-fly DRAM encryption and decryption
      • HASH (SHA-1, SHA-224, SHA-256, SHA-384, SHA-512, SHA-3), HMAC
      • 1 x true random number generator (6 triple oscillators)
      • 1 x CRC calculation unit
    • Debug mode
      • Arm® CoreSight™ trace and debug: SWD and JTAG interfaces usable as GPIOs
      • 4-Kbyte embedded trace buffer
    • 3072-bit fuses including 96-bit unique ID, up to 1280 bits available for user and 256-bit HUK to protect AES 256 keys
    • All packages are ECOPACK2 compliant

Circuit Diagram

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32MP133F

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32MP133FAE7
Active
LFBGA 289 14x14x1.7 P 0.8 mm Industrial Ecopack2
STM32MP133FAF7
Active
TFBGA 320 11x11x1.2 P 0.5 mm Industrial Ecopack2
STM32MP133FAG7
Active
TFBGA 289 9x9x1.2 P 0.5 mm Industrial Ecopack2

STM32MP133FAE7

Package:

LFBGA 289 14x14x1.7 P 0.8 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LFBGA 289 14x14x1.7 P 0.8 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32MP133FAF7

Package:

TFBGA 320 11x11x1.2 P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TFBGA 320 11x11x1.2 P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32MP133FAG7

Package:

TFBGA 289 9x9x1.2 P 0.5 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TFBGA 289 9x9x1.2 P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Junction Temperature (°C) (min)
Junction Temperature (°C) (max)
STM32MP133FAE7
Available at distributors

Distributor availability of STM32MP133FAE7

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32MP133FAG7
Available at distributors

Distributor availability of STM32MP133FAG7

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32MP133FAF7
Available at distributors

Distributor availability of STM32MP133FAF7

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32MP133FAE7 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32MP133FAE7

Junction Temperature (°C) (min):

-40

Junction Temperature (°C) (max):

105

Distributor Name

Distributor reported inventory date:

STM32MP133FAG7 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32MP133FAG7

Junction Temperature (°C) (min):

-40

Junction Temperature (°C) (max):

105

Distributor Name

Distributor reported inventory date:

STM32MP133FAF7 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32MP133FAF7

Junction Temperature (°C) (min):

-40

Junction Temperature (°C) (max):

105

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors