CATEGORIES

Microcontrollers & microprocessors

STM32N6 series

All tools & software typesMinify

Achieve new performance levels in industrial and consumer applications with STM32N6

The STM32N6 is based on the Arm® Cortex®-M55 running at 800 MHz, the first CPU to introduce Arm Helium vector processing technology, bringing DSP processing capability to a standard CPU.

The STM32N6 is the first STM32 MCU to embed the ST Neural-ART accelerator™, an in-house developed neural processing unit (NPU) engineered for power-efficient edge AI applications. Clocked at 1 GHz and providing up to 600 GOPS, it enables real-time neural network inference for computer vision and audio applications.

A dedicated computer vision pipeline with a MIPI CSI-2 interface and image signal processing (ISP) ensures compatibility with a wide range of cameras. The STM32N6 also features an H264 hardware encoder and the NeoChrom™ Accelerator for graphics, making it suitable for feature-rich products.

It offers 4.2 Mbytes of contiguous embedded RAM, ideal for neural networks or graphics applications, complemented by high-speed external memory interfaces (hexa-SPI, OCTOSPI, FMC).

The STM32N6 offers advanced security features, meeting the latest standards with target SESIP level 3 and PSA level 3 certifications.

Available in six different packages ranging from 169 to 264 pins and from 0.4 mm to 0.8 mm pitch, it supports up to 125°C ambient temperature, making it suitable for harsh environments.

Customer testimonials

0:00 / 3:41

How Meta-bounds is enhancing wearable technology  

0:00 / 2:05

 How Autotrak is enabling advanced driver assistance systems  

Applications

industrial arm

Smart industry

screen

Smart homes

Smart cities illustrations

Smart cities

car

Automotive

Connected glasses

Personal electronics

Heart

Medical and healthcare

Discover our portfolio

STM32N6 series product portfolio

Evaluation boards for STM32N6 series

STM32N6570-DK
STM32 discovery kit, STM32MP135F-DK, STM32 hardware development tools, STM32 Ecosystem
NUCLEO-N657X0-Q
NUCLEO-N657X0-Q board

Benefits

Enabling high-performance edge AI on MCUs

  • Run more complex NN models with better accuracy
  • Enables real-time processing
  • Process higher resolution images/higher sampling frequency
  • Run different NN models in parallel

Elevating graphics & multimedia experiences

  • Rich and responsive graphics
  • Enables various interaction possibilities
  • Video streaming over USB/ Ethernet/ Wi-Fi/ Bluetooth
  • Video recording

Highly secured

  • Compliant with the latest security regulation standards (Target SESIP level 3 and PSA level 3 certifications)

Seamlessly integrated in the STM32 ecosystem

STM32 Developer zone banner STM32 MCU developer zone
STM32 Developer zone banner