CATEGORIES

Microcontrollers & microprocessors

STM32U0 series

The latest generation of entry level ultra-low power MCUs

By incorporating best-in-class static consumption and multiple ultra-low-power modes, the STM32U0 series offers significant energy savings and a longer usage life.

The series is based on the Arm Cortex®-M0+ core running up to 56 MHz and targets SESIP Level 3, PSA-Certified Level 1, and NIST certifications.

STM32U0 contributes to a more sustainable approach

Arrow pictogram
Energy savings
STM32U0 requires less energy than previous product generations.
Energy management pictogram
Longer product lifetime
Expanding battery usage. Enabling batteries to last up to twice as long depending on the application.

Designed for entry-level, battery-powered applications

Smart detector pictogram
Industrial
  • Thermostats
  • Smoke detectors
  • Heat cost allocators
  • Door locks
Smart metering pictogram
Smart metering
  • Water
  • Gas
  • Electricity meters
  • Smart home gateways
Medical tool pictogram
Medical
  • Insulin pumps
  • Glucose meters
Headset pictogram
Consumer
  • Activity trackers
  • GPS
  • Headphones

Product types:

STM32U031

The STM32U031x line offers up to 64 Kbytes of flash memory, 12 Kbytes of SRAM and comes in eight packages from 20 to 64 pins, in TSSOP, WLCSP, UFQFPN, LQFP, and UFBGA. 

    The STM32U031x devices offer:
  • 12-bit ADC, one embedded rail-to-rail analog comparator, one operational amplifier 
  • A Low-power RTC, one general-purpose 32-bit timer, one 16-bit PWM timer dedicated to motor control, three general-purpose 16-bit timers, and two 16-bit low-power timers 
  • Up to 21 capacitive sensing channels
  • Three I2Cs, two SPIs, four USARTs and two low-power UARTs.
STM32U073

The STM32U073x line offers from 16 to 256 Kbytes of flash memory, 40 Kbytes of SRAM and comes in eight packages from 32 to 81 pins, in UFQFPN, WLCSP, LQFP, and UFBGA. 

    The STM32U073x devices offer:
  • A 12-bit ADC, two embedded rail-to-rail analog comparators, one operational amplifier
  • A low-power RTC, one general-purpose 32-bit timer, one 16-bit PWM timer dedicated to motor control, three general-purpose 16-bit timers, and three 16-bit low-power timers
  • Up to 21 capacitive sensing channels
  • Three I2Cs, two SPIs, four USARTs and two low-power UARTs, one USB 2.0 crystal-less device mode
  • An integrated LCD controller that enables to drive 8x48 or 4x52 segments with an internal step-up converter.
STM32U083

The STM32U083x line offers 256 Kbytes of flash memory, 40 Kbytes of SRAM and comes in eight packages from 32 to 81 pins, in UFQFPN, WLCSP, LQFP, and UFBGA. 

    The STM32U083x devices offer:
  • A 12-bit ADC, two embedded rail-to-rail analog comparators, one operational amplifier
  • A low-power RTC, one general-purpose 32-bit timer, one 16-bit PWM timer dedicated to motor control, three general-purpose 16-bit timers, and three 16-bit low-power timers 
  • Up to 21 capacitive sensing channels
  • Three I2Cs, two SPIs, four USARTs and two low-power UARTs, one USB 2.0 crystal-less device mode 
  • An integrated LCD controller that enables to drive 8x48 or 4x52 segments with an internal step-up converter.

In addition, the STM32U083xC devices embed an AES hardware accelerator. 

Discover our portfolio

STM32U0 series portfolio
Product lines FLASH (KB) RAM (KB) LCD Segment Display Controller 8x48/ 4x52 USB 2.0 crystal-less device mode ULP Comparators ULP timers with input capture ULP UART AES 128/256
STM32U031 16 to 64 12 1 2 1
STM32U073 64 to 256 40 * * 2 3 2
STM32U083 256 40 * * 2 3 2 *

Benefits

Energy savings & longer product usage

  • Best-in-class static consumption
  • Many ultra-low-power modes for greater flexibility

Integrated features

  • High integration, including LCD driver, MSI internal oscillator, ART Accelerator, security, and more

Cost effectiveness

  • Lower BOM costs thanks to high integration
  • Attractive price point
  • Benefitting from the STM32 ecosystem

Evaluation tools for STM32U0 series

NUCLEO-U083RC
Nucleo board
NUCLEO-U031R8
Nucleo board
STM32U083C-DK
Discovery kit
STM32 Developer Zone banner STM32 MCU developer zone
STM32 Explore | On-demand webinar
Unlock power efficiency with the new generation of ultra-low-power entry-level MCUs