The STM32U5 series offers advanced power-saving microcontrollers, based on Arm® Cortex®-M33 to meet the most demanding power/performance requirements for smart applications, including wearables, HMI, personal medical devices, home automation, and industrial sensors.
Offering up to 4 Mbytes of flash memory (dual bank) memory and 3Mbytes of SRAM, the STM32U5 series of microcontrollers takes performance to the next level with advanced graphics capabilities.
The STM32U5 series provides greater integration and memory capabilities to maximize performance. Ultra-low power, it is the first 32-bit MCU embedding a flash memory, up to 4 Mbytes.
Applications:
Product types:
Discover our portfolio
Benefits
The STM32U5 series enables new features in embedded system designs and offers best-in-class performance:
- High energy efficiency
- Innovative power management features
- LPBAM, DMA, and IP autonomous in LP mode
- High integration
- Up to 4 Mbytes internal flash memory
- Up to 3 Mbytes RAM
- USB HS with integrated PHY
- Higher security and safety
- AES and PKA, side attack resistant
- ECC on flash memory and SRAM
- Advanced graphics capabilities
- First STM32 with advanced graphics accelerators and NeoChrom GPU and now NeoChromVG GPU, making vector graphics possible.
- MJPEG Codec: improved performance and efficiency of image processing
- Improved data storage
- 100 kcycles for 512Kb of flash