CATEGORIES

Microcontrollers & microprocessors

STM32U595/5A5

2 men on a boat on the sea
    The STM32U595 and STM32U5A5 microcontrollers extend the STM32 ultra-low-power portfolio. They offer enhanced performance thanks to:
  • an Arm® Cortex®-M33 processor core running at 160 MHz with TrustZone® for Armv8-M
  • digital signal processing (DSP)
  • a floating-point unit (FPU)

Built on an ultra-low power platform, the STM32U595/U5A5 MCUs provide a high level of integration.

  • The STM32U595 MCUs offer from 2 to 4 Mbytes of flash memory.
  • An additional encryption accelerator engine is also included (AES, PKA, and OTFDEC) for the STM32U5A5 MCUs.

The STM32U595/U5A5 MCUs are the first of the STM32 family to provide 4 Mbytes of flash memory.
They are available in 64- to 169-pin packages.

2 men on a boat on the sea

Applications

  • Advanced HMI
  • Point of sales (POS)
  • Gateways
  • Home appliances
  • White goods
  • Smart thermostats
  • Small electrics vehicles
  • Wearables
  • Smart speakers
  • E-bikes

Discover our portfolio

Benefits

  • Power efficiency: ultra-low power platform lowers energy consumption. STM32U5 efficiency is among the best in the industry (benchmarks available in the product presentation)
  • STM32U595/STM32U5A5 can run data-intensive applications thanks to up to 4 Mbytes of flash memory and 2.5 Mbytes of RAM
  • More connectivity: USB with high-speed integrated PHY
  • Room for future product upgrades: packages are 100% pin-to-pin compatible within the family