STM32U545JE

Active
Design Win Education Education

Ultra-low-power with FPU Arm Cortex-M33 MCU with TrustZone, 160 MHz with 512 Kbytes of Flash memory

Download datasheet

Product overview

Description

The STM32U545xx devices belong to an ultra-low-power microcontrollers family (STM32U5 Series) based on the high-performance Arm® Cortex®-M33 32-bit RISC core. They operate at a frequency of up to 160 MHz.

The Cortex®-M33 core features a single-precision FPU (floating-point unit), that supports all the Arm® single-precision data-processing instructions and all the data types.

The Cortex®-M33 core also implements a full set of DSP (digital signal processing) instructions and a MPU (memory protection unit) that enhances the application security.

The devices embed high-speed memories (512-Kbyte flash memory and 274-Kbyte SRAM), one Octo-SPI flash memory interface, an extensive range of enhanced I/Os, peripherals connected to three APB buses, three AHB buses and a 32-bit multi-AHB bus matrix.

The devices offer security foundation compliant with the TBSA (trusted-based security architecture) requirements from Arm®. It embeds the necessary security features to implement a secure boot, secure data storage and secure firmware update. Besides these capabilities, the devices incorporate a secure firmware installation feature, that allows the customer to secure the provisioning of the code during its production. A flexible lifecycle is managed thanks to multiple levels of readout protection and debug unlock with password. Firmware hardware isolation is supported thanks to securable peripherals, memories and I/Os, and privilege configuration of peripherals and memories.

The devices feature several protection mechanisms for embedded flash memory and SRAM: readout protection, write protection, secure and hide protection areas.

The devices embed several peripherals reinforcing security: a fast AES coprocessor, a secure AES coprocessor with DPA resistance and hardware unique key that can be shared by hardware with fast AES, a PKA (public key accelerator) with DPA resistance, an on-the-fly decryption engine for Octo-SPI external memories, a HASH hardware accelerator, and a true random number generator.

The devices offer active tamper detection and protection against transient and environmental perturbation attacks, thanks to several internal monitoring generating secret data erase in case of attack. This helps to fit the PCI requirements for point of sales applications.

The devices offer one fast 14-bit ADC (2.5 Msps), one 12-bit ADC (2.5 Msps), one comparator, one operational amplifier, two DAC channels, an internal voltage reference buffer, a low-power RTC, four 32-bit general-purpose timers, two 16-bit PWM timers dedicated to motor control, three 16-bit general-purpose timers, two 16-bit basic timers and four 16-bit low-power timers.

The devices support a MDF (multi-function digital filter) with two filters dedicated to the connection of external sigma-delta modulators. Another low-power digital filter dedicated to audio signals is embedded (ADF), with one filter supporting sound-activity detection. The devices embed also mathematical accelerators (a trigonometric functions accelerator plus a filter mathematical accelerator). In addition, up to 20 capacitive sensing channels are available.

The devices also feature standard and advanced communication interfaces such as: four I2Cs, three SPIs, two USARTs, two UARTs, one low-power UART, one SAI, one digital camera interface (DCMI), one SDMMC, one FDCAN, one USB host and device capable full-speed, and one generic synchronous 8-/16-bit PSSI (parallel data input/output slave interface).

The devices operate in the –40 to +85 °C (+105 °C junction) and –40 to +125 °C (+130 °C junction) temperature ranges from a 1.71 to 3.6 V power supply.

A comprehensive set of power-saving modes allow the design of low-power applications. Many peripherals (including communication, analog, timers and audio peripherals) can be functional and autonomous down to Stop mode with direct memory access, thanks to LPBAM support (low-power background autonomous mode).

Some independent power supplies are supported like an analog independent supply input for ADC, DACs, OPAMPs and comparators, a 3.3 V dedicated supply input for USB and up to 14 I/Os, that can be supplied independently down to 1.08 V. A VBAT input is available for connecting a backup battery in order to preserve the RTC functionality and to backup 32 × 32-bit registers and 2-Kbyte SRAM.

The devices offer eight packages from 48 to 100 pins.

  • All features

    • Includes ST state-of-the-art patented technology
    • Ultra-low-power with FlexPowerControl
      • 1.71 V to 3.6 V power supply
      • –40 °C to +85/125 °C temperature range
      • Low-power background-autonomous mode (LPBAM): autonomous peripherals with DMA, functional down to Stop 2 mode
      • VBAT mode: supply for RTC, 32 x 32-bit backup registers and 2-Kbyte backup SRAM
      • 90 nA Shutdown mode (23 wake-up pins)
      • 200 nA Standby mode (23 wake-up pins)
      • 370 nA Standby mode with RTC
      • 1.4 μA Stop 3 mode with 16-Kbyte SRAM
      • 2.2 µA Stop 3 mode with full SRAM
      • 3.0 µA Stop 2 mode with 16-Kbyte SRAM
      • 4.6 µA Stop 2 mode with full SRAM
      • 16.3 μA/MHz Run mode @ 3.3 V
    • Core
      • Arm® 32-bit Cortex®-M33 CPU with TrustZone®, MPU, DSP, and FPU
    • ART Accelerator
      • 8-Kbyte instruction cache allowing 0-wait-state execution from flash and external memories: up to 160 MHz, 240 DMIPS
      • 4-Kbyte data cache for external memories
    • Power management
      • Embedded regulator (LDO) and SMPSstep-down converter supporting switchon-the-fly and voltage scaling
    • Benchmarks
      • 1.5 DMIPS/MHz (Drystone 2.1)
      • 651 CoreMark® (4.07 CoreMark®/MHz)
      • 464 ULPMark™-CP
      • 125 ULPMark™-PP
      • 54 ULPMark™-CM
      • 137000 SecureMark™-TLS
    • Memories
      • 512-Kbyte flash memory with ECC, 2 banks read-while-write, and 100 kcycles
      • 274-Kbyte SRAM including up to 64-Kbyte SRAM with ECC ON
      • 1 Octo-SPI memory interface
    • Security and cryptography
      • SESIP3 and PSA Level 3 Certified Assurance Target
      • Arm® TrustZone® and securable I/Os, memories and peripherals
      • Flexible life cycle scheme with RDP and password protected debug
      • Root of trust thanks to unique boot entry and secure hide protection area (HDP)
      • Secure firmware installation (SFI) thanks to embedded root-secure services (RSS)
      • Secure data storage with hardware-unique key (HUK)
      • Secure firmware upgrade support with TF-M
      • 2 AES coprocessors including one withDPA resistance
      • Public key accelerator, DPA resistant
      • On-the-fly decryption of Octo-SPI external memories
      • HASH hardware accelerator
      • True random number generator, NIST SP800-90B compliant
      • 96-bit unique ID
      • 512-byte OTP (one-time programmable)
      • Active tampers
    • Clock management
      • 4 to 50 MHz crystal oscillator
      • 32 kHz crystal oscillator for RTC (LSE)
      • Internal 16 MHz factory-trimmed RC (±1%)
      • Internal low-power 32 kHz RC (±5%)
      • 2 internal multispeed 100 kHz to 48 MHz oscillators, including one auto-trimmed by LSE (better than ±0.25% accuracy)
      • Internal 48 MHz with clock recovery
      • 3 PLL for system clock, USB, audio, ADC
    • General-purpose input/outputs
      • Up to 82 fast I/Os with interrupt capability most 5V-tolerant and up to 14 I/Os with independent supply down to 1.08 V
    • Up to 17 timers and 2 watchdogs
      • 2 16-bit advanced motor-control, 4 32-bit, 5 16-bit, 4 low-power 16-bit (available in Stop mode), 2 SysTick timers and 2 watchdogs
      • RTC with hardware calendar and calibration
    • Up to 19 communication peripherals
      • 1 USB full-speed selectable host or device controller
      • 1 SAI (serial-audio interface)
      • 4 I2C FM+(1 Mbit/s), SMBus/PMBus®
      • 5 USART/UART/LPUART (SPI, ISO 7816, LIN, IrDA, modem)
      • 3 SPI (+1 with OCTOSPI +2 with USART)
      • 1 CAN FD controller
      • 1 SDMMC interface
      • 1 multi-function digital filter (2 filters) + 1 audio digital filter with sound-activity detection
      • Parallel synchronous slave interface
    • 16- and 4-channel DMA controllers, functional in Stop mode
    • Graphic features
      • 1 digital camera interface
    • Mathematical co-processor
      • CORDIC for trigonometric functions acceleration
      • Filter mathematical accelerator (FMAC)
    • Up to 20 capacitive sensing channels
      • Support touch key, linear and rotary touch sensors
    • Rich analog peripherals (independent supply)
      • 14-bit ADC 2.5-Msps with hardware oversampling
      • 12-bit ADC 2.5-Msps, with hardware oversampling, autonomous in Stop 2 mode
      • 2 12-bit DAC, low-power sample and hold
      • 1 operational amplifier with built-in PGA
      • 1 ultra-low-power comparator
    • CRC calculation unit
    • Debug
      • Development support: serial-wire debug (SWD), JTAG, Embedded Trace Macrocell™ (ETM)
    • ECOPACK2 compliant packages

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32U545JE

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package SMPS Grade RoHS Compliance Grade Material Declaration**
STM32U545JEY6QTR
Active
WLCSP 72 3.38x3.38x0.6 P 0.35 mm Internal Industrial Ecopack2

STM32U545JEY6QTR

Package:

WLCSP 72 3.38x3.38x0.6 P 0.35 mm

Material Declaration**:

Marketing Status

Active

Package

WLCSP 72 3.38x3.38x0.6 P 0.35 mm

SMPS

Internal

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32U545JEY6QTR
Available at distributors

Distributor availability of STM32U545JEY6QTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32U545JEY6QTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32U545JEY6QTR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

11

Timers (typ) (32-bit):

4

Number of Channels (typ):

12

SMPS:

Internal

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

50

Integrated op-amps:

2

Comparator:

2

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

12

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

1

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors