User Manual
- UM0470 STM8 SWIM communication protocol and debug module
- UM0629 STM8L101-EVAL evaluation board
- UM0789 Counter with the STM8L101xx low-power microcontroller and LCD
- UM1524 STEVAL-IPE012V2: single-phase energy meter with 80 A maximum current based on the STPM10 metering IC and STM8L152C6 MCU
- UM1529 Single-phase energy meter with 80 A maximum current based on STPM10 metering IC and STM8L152C6 MCU with dual interface EEPROM
Technical Note
- TN0189 STM8 bootloader frequently asked questions
- TN1163 Description of WLCSP for microcontrollers and recommendations for its use
- TN1205 Tape and reel shipping media for STM8 and STM32 microcontrollers in FPN packages
- TN1206 Tape and reel shipping media for STM8 and STM32 microcontrollers in QFP packages
- TN1207 Tape and reel shipping media for STM8 and STM32 microcontrollers in SO packages
Product Presentation
Application Note
- AN2639 Soldering recommendations and package information for lead-free ECOPACK2 MCUs and MPUs
- AN2860 EMC guidelines for STM8 microcontrollers
- AN2957 Implementing an RC5 infrared transmitter using the IR timer modulator of the STM8L10x microcontroller
- AN3029 Getting started with STM8L and STM8AL
- AN3101 STM8L05xxx/15xxx, STM8L162xx and STM8AL31xx/3Lxx internal RC oscillator calibration
Errata Sheet
- ES0002 STM8L050J3, STM8L051F3, STM8L151x2 and STM8L151x3 device limitations
- ES0121 STM8L001J3, STM8L101xx device limitations
- ES0131 STM8AL318x, STM8AL3L8x, STM8AL3xE8x, STM8L052R8, STM8L15xx6/8 and STM8L162x8 device limitations
- ES019 STM8AL31xx, STM8AL3Lxx, STM8L052C6, STM8L151xx4/6 and STM8L152xx4/6 device limitations
Datasheet
- DS12153 8-bit ultra-low-power microcontroller with up to 8-Kbyte Flash memory, multifunction timers, comparators, UART, SPI, I2C
- DS12167 Value line, 8-bit ultra-low-power MCU, 8-Kbyte Flash, 256-byte data EEPROM, RTC, timers, USART, I2C, SPI, ADC, comparators
- DS6015 8-bit ultra-low power microcontroller with up to 8 Kbytes Flash, multifunction timers, comparators, USART, SPI, I2C
- DS6372 8-bit ultra-low-power MCU, up to 32 KB Flash, 1 KB Data EEPROM, RTC, LCD, timers, USART, I2C, SPI, ADC, DAC, comparators
- DS6948 8-bit ultra-low-power MCU, up to 64-KB Flash, 2-KB data EEPROM, RTC, LCD, timers, USARTs, I2C, SPIs, ADC, DAC, comparators