STM8L151C8

Active
Education

Ultra-low-power 8-bit MCU with 64 Kbytes Flash, 16 MHz CPU, integrated EEPROM

Download datasheet Order Direct

Product overview

Description

The high-density and medium+ density STM8L15xx6/8 ultra-low-power devices feature an enhanced STM8 CPU core providing increased processing power (up to 16 MIPS at 16 MHz) while maintaining the advantages of a CISC architecture with improved code density, a 24-bit linear addressing space and an optimized architecture for low-power operations.

The family includes an integrated debug module with a hardware interface (SWIM) which allows non-intrusive in-application debugging and ultrafast Flash programming.

All high-density and medium+ density STM8L15xx6/8 microcontrollers feature embedded data EEPROM and low-power low-voltage single-supply program Flash memory.

The devices incorporate an extensive range of enhanced I/Os and peripherals, a 12-bit ADC, two DACs, two comparators, a real-time clock, four 16-bit timers, one 8-bit timer, as well as standard communication interfaces such as two SPIs, an I2C interface, and three USARTs. A 8x40 or 4x44-segment LCD is available on the STM8L152x8 devices. The modular design of the peripheral set allows the same peripherals to be found in different ST microcontroller families including 32-bit families. This makes any transition to a different family very easy, and simplified even more by the use of a common set of development tools.

  • All features

    • Operating conditions
      • Operating power supply: 1.65 to 3.6 V (without BOR), 1.8 to 3.6 V (with BOR)
      • Temp. range: -40 to 85, 105 or 125 °C
    • Low-power features
      • 5 low-power modes: Wait, Low-power run (5.9 μA), Low-power wait (3 μA), Active-halt with full RTC (1.4 μA), Halt (400 nA)
      • Consumption: 200 μA/MHz+330 μA
      • Fast wake up from Halt mode (4.7 μs)
      • Ultra low leakage per I/0: 50 nA
    • Advanced STM8 core
      • Harvard architecture and 3-stage pipeline
      • Max freq: 16 MHz, 16 CISC MIPS peak
      • Up to 40 external interrupt sources
    • Reset and supply management
      • Low-power, ultra safe BOR reset with five programmable thresholds
      • Ultra-low-power POR/PDR
      • Programmable voltage detector (PVD)
    • Clock management
      • 32 kHz and 1-16 MHz crystal oscillators
      • Internal 16 MHz factory-trimmed RC and 38 kHz low consumption RC
      • Clock security system
    • Low-power RTC
      • BCD calendar with alarm interrupt
      • Digital calibration with +/- 0.5ppm accuracy
      • Advanced anti-tamper detection
    • LCD: 8x40 or 4x44 w/ step-up converter
    • DMA
      • 4 ch. for ADC, DACs, SPIs, I2C, USARTs, Timers, 1 ch. for memory-to-memory
    • 2x12-bit DAC (dual mode) with output buffer
    • 12-bit ADC up to 1 Msps/28 channels
      • Temp. sensor and internal ref. voltage
    • Memories
      • Up to 64-Kbytes of Flash memory with up to 2 Kbytes of data EEPROM with ECC and RWW
      • Flexible write/read protection modes
      • Up to 4 Kbytes of RAM
    • 2 ultra-low-power comparators
      • 1 with fixed threshold and 1 rail to rail
      • Wake up capability
    • Timers
      • Three 16-bit timers with 2 channels (IC, OC, PWM), quadrature encoder
      • One 16-bit advanced control timer with 3 channels, supporting motor control
      • One 8-bit timer with 7-bit prescaler
      • One window, one independent watchdog
      • Beeper timer with 1, 2 or 4 kHz frequencies
    • Communication interfaces
      • Two synchronous serial interface (SPI)
      • Fast I2C 400 kHz SMBus and PMBus
      • Three USARTs (ISO 7816 interface + IrDA)
    • Up to 67 I/Os, all mappable on interrupt vectors
    • Up to 16 capacitive sensing channels supporting touchkey, proximity, linear touch and rotary touch sensors
    • Fast on-chip programming and non-intrusive debugging with SWIM, Bootloader using USART
    • 96-bit unique ID

Circuit Diagram

More from the product line

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM8L151C8

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM8L151C8T3
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2
STM8L151C8T6
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2
STM8L151C8T6TR
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2
STM8L151C8T7
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2
STM8L151C8U3
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2
STM8L151C8U6
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2
STM8L151C8U6TR
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2

STM8L151C8T3

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8L151C8T6

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8L151C8T6TR

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8L151C8T7

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8L151C8U3

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8L151C8U6

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8L151C8U6TR

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STM8L151C8T3
Available at distributors

Distributor availability of STM8L151C8T3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM8L151C8U6TR
Available at distributors

Distributor availability of STM8L151C8U6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM8L151C8T6TR
Available at distributors

Distributor availability of STM8L151C8T6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM8L151C8T6
Available at distributors

Distributor availability of STM8L151C8T6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM8L151C8U6
Available at distributors

Distributor availability of STM8L151C8U6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM8L151C8U3
Available at distributors

Distributor availability of STM8L151C8U3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM8L151C8T7
Available at distributors

Distributor availability of STM8L151C8T7

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM8L151C8T3 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM8L151C8T3

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM8L151C8U6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM8L151C8U6TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM8L151C8T6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM8L151C8T6TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM8L151C8T6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM8L151C8T6

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM8L151C8U6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM8L151C8U6

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM8L151C8U3 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM8L151C8U3

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM8L151C8T7 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM8L151C8T7

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors