STM8L151F2

Active
Education

Ultra-low-power 8-bit MCU with 4 Kbytes Flash, 16 MHz CPU, integrated EEPROM

Download datasheet Order Direct

Product overview

Description

The low-density STM8L151x2/3 ultra-low-power devices feature an enhanced STM8 CPU core providing increased processing power (up to 16 MIPS at 16 MHz) while maintaining the advantages of a CISC architecture with improved code density, a 24-bit linear addressing space and an optimized architecture for low power operations.

The family includes an integrated debug module with a hardware interface (SWIM) which allows non-intrusive in-application debugging and ultrafast Flash programming.

All low-density STM8L151x2/3 microcontrollers feature embedded data EEPROM and low-power low-voltage single-supply program Flash memory.

The devices incorporate an extensive range of enhanced I/Os and peripherals, a 12-bit ADC, two comparators, a real-time clock, two 16-bit timers, one 8-bit timer, as well as standard communication interfaces such as an SPI, an I2C interface, and one USART. The modular design of the peripheral set allows the same peripherals to be found in different ST microcontroller families including 32-bit families. This makes any transition to a different family very easy, and simplified even more by the use of a common set of development tools.

  • All features

    • Operating conditions
      • Operating power supply: 1.65 to 3.6 V (without BOR), 1.8 to 3.6 V (with BOR)
      • Temperature range: -40 to 85 or 125 °C
    • Low power features
      • 5 low-power modes: Wait, Low power run, Low-power wait, Active-halt with RTC, Halt
      • Ultra-low leakage per I/0: 50 nA
      • Fast wakeup from Halt: 5 μs
    • Advanced STM8 core
      • Harvard architecture and 3-stage pipeline
      • Max freq: 16 MHz, 16 CISC MIPS peak
      • Up to 40 external interrupt sources
    • Reset and supply management
      • Low-power, ultra safe BOR reset with 5 selectable thresholds
      • Ultra-low power POR/PDR
      • Programmable voltage detector (PVD)
    • Clock management
      • 32 kHz and 1-16 MHz crystal oscillators
      • Internal 16 MHz factory-trimmed RC
      • Internal 38 kHz low consumption RC
      • Clock security system
    • Low power RTC
      • BCD calendar with alarm interrupt
      • Digital calibration with +/- 0.5 ppm accuracy
      • LSE security system
      • Auto-wakeup from Halt w/ periodic interrupt
    • Memories
      • Up to 8 Kbyte of Flash program memory plus 256 byte of data EEPROM with ECC
      • Flexible write/read protection modes
      • 1 Kbyte of RAM
    • DMA
      • 4 channels supporting ADC, SPI, I2C, USART, timers
      • 1 channel for memory-to-memory
    • 12-bit ADC up to 1 Msps/28 channels
      • Temp. sensor and internal ref. voltage
    • 2 ultra-low-power comparators
      • 1 with fixed threshold and 1 rail to rail
      • Wakeup capability
    • Timers
      • Two 16-bit timers with 2 channels (IC, OC, PWM), quadrature encoder (TIM2, TIM3)
      • One 8-bit timer with 7-bit prescaler (TIM4)
      • 1 Window and 1 independent watchdog
      • Beeper timer with 1, 2 or 4 kHz frequencies
    • Communication interfaces
      • One synchronous serial interface (SPI)
      • Fast I2C 400 kHz
      • One USART
    • Up to 41 I/Os, all mappable on interrupt vectors
    • Up to 20 capacitive sensing channels supporting touchkey, proximity touch, linear touch, and rotary touch sensors
    • Development support
      • Fast on-chip programming and non-intrusive debugging with SWIM
      • Bootloader using USART
    • 96-bit unique ID

Circuit Diagram

More from the product line

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM8L151F2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM8L151F2P6
Active
TSSOP-20 Industrial Ecopack2
STM8L151F2P6TR
Active
TSSOP-20 Industrial Ecopack2
STM8L151F2U6TR
Active
UFQFPN 20 3x3x0.6 mm Industrial Ecopack2

STM8L151F2P6

Package:

TSSOP-20

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-20

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8L151F2P6TR

Package:

TSSOP-20

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-20

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8L151F2U6TR

Package:

UFQFPN 20 3x3x0.6 mm

Material Declaration**:

PDF

Marketing Status

Active

Package

UFQFPN 20 3x3x0.6 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STM8L151F2U6TR
Active
0.6425 / 10k
Available at 1 distributors

Distributor availability of STM8L151F2U6TR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 2842 1

Distributor reported inventory date: 4/16/2025

UFQFPN 20 3x3x0.6 mm Tape and Reel PHILIPPINES EAR99 NEC -40 85
STM8L151F2P6
Active
0.6157 / 10k
Available at 1 distributors

Distributor availability of STM8L151F2P6

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 1401 1

Distributor reported inventory date: 4/16/2025

TSSOP-20 Tube CHINA EAR99 NEC -40 85
STM8L151F2P6TR
Active
0.6157 / 10k
Available at 2 distributors

Distributor availability of STM8L151F2P6TR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 2402 1
DIGIKEY WORLDWIDE 1244 1

Distributor reported inventory date: 4/16/2025

TSSOP-20 Tape and Reel CHINA EAR99 NEC -40 85

STM8L151F2U6TR Active

Budgetary Price (US$)*/Qty:
0.6425 / 10k
Package:
UFQFPN 20 3x3x0.6 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
PHILIPPINES
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

STM8L151F2U6TR

Operating Temperature (°C)

Min:

-40

Max:

85

Distributor Name

MOUSER

Stock

2842

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

STM8L151F2P6 Active

Budgetary Price (US$)*/Qty:
0.6157 / 10k
Package:
TSSOP-20
Packing Type:
Tube
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

STM8L151F2P6

Operating Temperature (°C)

Min:

-40

Max:

85

Distributor Name

MOUSER

Stock

1401

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

STM8L151F2P6TR Active

Budgetary Price (US$)*/Qty:
0.6157 / 10k
Package:
TSSOP-20
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

STM8L151F2P6TR

Operating Temperature (°C)

Min:

-40

Max:

85

Distributor Name

MOUSER

Stock

2402

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1244

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors