Product overview
Description
The low-density STM8L151x2/3 ultra-low-power devices feature an enhanced STM8 CPU core providing increased processing power (up to 16 MIPS at 16 MHz) while maintaining the advantages of a CISC architecture with improved code density, a 24-bit linear addressing space and an optimized architecture for low power operations.
The family includes an integrated debug module with a hardware interface (SWIM) which allows non-intrusive in-application debugging and ultrafast Flash programming.
All low-density STM8L151x2/3 microcontrollers feature embedded data EEPROM and low-power low-voltage single-supply program Flash memory.
The devices incorporate an extensive range of enhanced I/Os and peripherals, a 12-bit ADC, two comparators, a real-time clock, two 16-bit timers, one 8-bit timer, as well as standard communication interfaces such as an SPI, an I2C interface, and one USART. The modular design of the peripheral set allows the same peripherals to be found in different ST microcontroller families including 32-bit families. This makes any transition to a different family very easy, and simplified even more by the use of a common set of development tools.
-
All features
- Operating conditions
- Operating power supply: 1.65 to 3.6 V (without BOR), 1.8 to 3.6 V (with BOR)
- Temperature range: -40 to 85 or 125 °C
- Low power features
- 5 low-power modes: Wait, Low power run, Low-power wait, Active-halt with RTC, Halt
- Ultra-low leakage per I/0: 50 nA
- Fast wakeup from Halt: 5 μs
- Advanced STM8 core
- Harvard architecture and 3-stage pipeline
- Max freq: 16 MHz, 16 CISC MIPS peak
- Up to 40 external interrupt sources
- Reset and supply management
- Low-power, ultra safe BOR reset with 5 selectable thresholds
- Ultra-low power POR/PDR
- Programmable voltage detector (PVD)
- Clock management
- 32 kHz and 1-16 MHz crystal oscillators
- Internal 16 MHz factory-trimmed RC
- Internal 38 kHz low consumption RC
- Clock security system
- Low power RTC
- BCD calendar with alarm interrupt
- Digital calibration with +/- 0.5 ppm accuracy
- LSE security system
- Auto-wakeup from Halt w/ periodic interrupt
- Memories
- Up to 8 Kbyte of Flash program memory plus 256 byte of data EEPROM with ECC
- Flexible write/read protection modes
- 1 Kbyte of RAM
- DMA
- 4 channels supporting ADC, SPI, I2C, USART, timers
- 1 channel for memory-to-memory
- 12-bit ADC up to 1 Msps/28 channels
- Temp. sensor and internal ref. voltage
- 2 ultra-low-power comparators
- 1 with fixed threshold and 1 rail to rail
- Wakeup capability
- Timers
- Two 16-bit timers with 2 channels (IC, OC, PWM), quadrature encoder (TIM2, TIM3)
- One 8-bit timer with 7-bit prescaler (TIM4)
- 1 Window and 1 independent watchdog
- Beeper timer with 1, 2 or 4 kHz frequencies
- Communication interfaces
- One synchronous serial interface (SPI)
- Fast I2C 400 kHz
- One USART
- Up to 41 I/Os, all mappable on interrupt vectors
- Up to 20 capacitive sensing channels supporting touchkey, proximity touch, linear touch, and rotary touch sensors
- Development support
- Fast on-chip programming and non-intrusive debugging with SWIM
- Bootloader using USART
- 96-bit unique ID
- Operating conditions
Circuit Diagram
More from the product line

You might also like...
Recommended Tools & Software
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STM8L151F3P3 | Active | TSSOP-20 | Industrial | Ecopack2 | |
STM8L151F3P6 | Active | TSSOP-20 | Industrial | Ecopack2 | |
STM8L151F3P6TR | Active | TSSOP-20 | Industrial | Ecopack2 | |
STM8L151F3U6DTR | Active | UFQFPN 20 3x3x0.6 mm | Industrial | Ecopack2 | |
STM8L151F3U6TR | Active | UFQFPN 20 3x3x0.6 mm | Industrial | Ecopack2 |
STM8L151F3P3
Package:
TSSOP-20Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STM8L151F3P6TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STM8L151F3U6TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STM8L151F3U6DTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STM8L151F3P3 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STM8L151F3P6 | | | distributors No availability of distributors reported, please contact our sales office |
STM8L151F3P6TR Active
STM8L151F3U6TR Active
STM8L151F3U6DTR Active
STM8L151F3P3 Active
STM8L151F3P6 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors