STM8L152C6

Active
Education

Ultra-low-power 8-bit MCU with 32 Kbytes Flash, 16 MHz CPU, integrated EEPROM

Download datasheet Order Direct

Product overview

Description

The medium-density STM8L151x4/6 and STM8L152x4/6 devices are members of the STM8L ultra-low-power 8-bit family. The medium-density STM8L15x family operates from 1.8 V to 3.6 V (down to 1.65 V at power down) and is available in the -40 to +85 °C and -40 to +125 °C temperature ranges.

The medium-density STM8L15x ultra-low-power family features the enhanced STM8 CPU core providing increased processing power (up to 16 MIPS at 16 MHz) while maintaining the advantages of a CISC architecture with improved code density, a 24-bit linear addressing space and an optimized architecture for low power operations.

The family includes an integrated debug module with a hardware interface (SWIM) which allows non-intrusive In-Application debugging and ultra-fast Flash programming.

All medium-density STM8L15x microcontrollers feature embedded data EEPROM and low-power, low-voltage, single-supply program Flash memory.

They incorporate an extensive range of enhanced I/Os and peripherals.

The modular design of the peripheral set allows the same peripherals to be found in different ST microcontroller families including 32-bit families. This makes any transition to a different family very easy, and simplified even more by the use of a common set of development tools.

Six different packages are proposed from 28 to 48 pins. Depending on the device chosen, different sets of peripherals are included.

All STM8L ultra-low-power products are based on the same architecture with the same memory mapping and a coherent pinout.

  • All features

    • Operating conditions
      • Operating power supply range 1.8 V to 3.6 V (down to 1.65 V at power down)
      • Temp. range: - 40 °C to 85, 105 or 125 °C
    • Low power features
      • 5 low power modes: Wait, Low power run (5.1 µA), Low power wait (3 µA), Active-halt with full RTC (1.3 µA), Halt (350 nA)
      • Consumption: 195 µA/MHz + 440 µA
      • Ultra-low leakage per I/0: 50 nA
      • Fast wakeup from Halt: 4.7 µs
    • Advanced STM8 core
      • Harvard architecture and 3-stage pipeline
      • Max freq. 16 MHz, 16 CISC MIPS peak
      • Up to 40 external interrupt sources
    • Reset and supply management
      • Low power, ultra-safe BOR reset with 5 selectable thresholds
      • Ultra-low-power POR/PDR
      • Programmable voltage detector (PVD)
    • Clock management
      • 1 to 16 MHz crystal oscillator
      • 32 kHz crystal oscillator
      • Internal 16 MHz factory-trimmed RC
      • Internal 38 kHz low consumption RC
      • Clock security system
    • Low power RTC
      • BCD calendar with alarm interrupt
      • Auto-wakeup from Halt w/ periodic interrupt
    • LCD: up to 4x28 segments w/ step-up converter
    • Memories
      • Up to 32 Kbytes of Flash program memory and 1 Kbyte of data EEPROM with ECC, RWW
      • Flexible write and read protection modes
      • Up to 2 Kbytes of RAM
    • DMA
      • 4 channels; supported peripherals: ADC, DAC, SPI, I2C, USART, timers
      • 1 channel for memory-to-memory
    • 12-bit DAC with output buffer
    • 12-bit ADC up to 1 Msps/25 channels
      • T. sensor and internal reference voltage
    • 2 ultra-low-power comparators
      • 1 with fixed threshold and 1 rail to rail
      • Wakeup capability
    • Timers
      • Two 16-bit timers with 2 channels (used as IC, OC, PWM), quadrature encoder
      • One 16-bit advanced control timer with 3 channels, supporting motor control
      • One 8-bit timer with 7-bit prescaler
      • 2 watchdogs: 1 window, 1 independent
      • Beeper timer with 1, 2 or 4 kHz frequencies
    • Communication interfaces
      • Synchronous serial interface (SPI)
      • Fast I2C 400 kHz SMBus and PMBus™
      • USART (ISO 7816 interface and IrDA)
    • Up to 41 I/Os, all mappable on interrupt vectors
    • Up to 16 capacitive sensing channels supporting touchkey, proximity, linear touch and rotary touch sensors
    • Development support
      • Fast on-chip programming and non intrusive debugging with SWIM
      • Bootloader using USART
    • 96-bit unique ID

Circuit Diagram

More from the product line

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM8L152C6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM8L152C6T3
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2
STM8L152C6T6
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2
STM8L152C6T6TR
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2
STM8L152C6U3
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2
STM8L152C6U6
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2
STM8L152C6U6TR
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2

STM8L152C6T3

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8L152C6T6

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8L152C6T6TR

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8L152C6U3

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8L152C6U6

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8L152C6U6TR

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STM8L152C6T6TR
Active
0.6286 / 10k
Available at distributors

Distributor availability of STM8L152C6T6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
LQFP 48 7x7x1.4 mm Tape and Reel MALAYSIA EAR99 NEC -40 85
STM8L152C6U3
Active
1.4777 / 10k
Available at distributors

Distributor availability of STM8L152C6U3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
UFQFPN 48 7x7x0.55 mm Tray PHILIPPINES EAR99 NEC -40 125
STM8L152C6U6
Active
1.285 / 10k
Available at distributors

Distributor availability of STM8L152C6U6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
UFQFPN 48 7x7x0.55 mm Tray PHILIPPINES EAR99 NEC -40 85
STM8L152C6U6TR
Active
1.285 / 10k
Available at distributors

Distributor availability of STM8L152C6U6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
UFQFPN 48 7x7x0.55 mm Tape and Reel PHILIPPINES EAR99 NEC -40 85
STM8L152C6T3
Active
1.5085 / 10k
Available at distributors

Distributor availability of STM8L152C6T3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
LQFP 48 7x7x1.4 mm Tray CHINA EAR99 NEC -40 125
STM8L152C6T6
Active
0.6286 / 10k
Available at 4 distributors

Distributor availability of STM8L152C6T6

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 311 1
MOUSER WORLDWIDE 1491 1
FUTURE WORLDWIDE 1500 0
DIGIKEY WORLDWIDE 1329 1

Distributor reported inventory date: 3/30/2025

LQFP 48 7x7x1.4 mm Tray MALAYSIA EAR99 NEC -40 85

STM8L152C6T6TR Active

Budgetary Price (US$)*/Qty:
0.6286 / 10k
Package:
LQFP 48 7x7x1.4 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

STM8L152C6T6TR

Operating Temperature (°C)

Min:

-40

Max:

85

Distributor Name

Distributor reported inventory date:

STM8L152C6U3 Active

Budgetary Price (US$)*/Qty:
1.4777 / 10k
Package:
UFQFPN 48 7x7x0.55 mm
Packing Type:
Tray
RoHS:
Country of Origin:
PHILIPPINES
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

STM8L152C6U3

Operating Temperature (°C)

Min:

-40

Max:

125

Distributor Name

Distributor reported inventory date:

STM8L152C6U6 Active

Budgetary Price (US$)*/Qty:
1.285 / 10k
Package:
UFQFPN 48 7x7x0.55 mm
Packing Type:
Tray
RoHS:
Country of Origin:
PHILIPPINES
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

STM8L152C6U6

Operating Temperature (°C)

Min:

-40

Max:

85

Distributor Name

Distributor reported inventory date:

STM8L152C6U6TR Active

Budgetary Price (US$)*/Qty:
1.285 / 10k
Package:
UFQFPN 48 7x7x0.55 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
PHILIPPINES
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

STM8L152C6U6TR

Operating Temperature (°C)

Min:

-40

Max:

85

Distributor Name

Distributor reported inventory date:

STM8L152C6T3 Active

Budgetary Price (US$)*/Qty:
1.5085 / 10k
Package:
LQFP 48 7x7x1.4 mm
Packing Type:
Tray
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

STM8L152C6T3

Operating Temperature (°C)

Min:

-40

Max:

125

Distributor Name

Distributor reported inventory date:

STM8L152C6T6 Active

Budgetary Price (US$)*/Qty:
0.6286 / 10k
Package:
LQFP 48 7x7x1.4 mm
Packing Type:
Tray
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

STM8L152C6T6

Operating Temperature (°C)

Min:

-40

Max:

85

Distributor Name

Farnell Element14

Stock

311

Min.Order

1

MOUSER

Stock

1491

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

1500

Min.Order

0

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1329

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors