STM8S207K6

Active
Education

Mainstream Performance line 8-bit MCU with 32 Kbytes Flash, 24 MHz CPU, integrated EEPROM

Download datasheet Order Direct

Product overview

Description

The STM8S20xxx performance line 8-bit microcontrollers offer from 32 to 128 Kbytes Flash program memory. They are referred to as high-density devices in the STM8S microcontroller family reference manual.

All STM8S20xxx devices provide the following benefits: reduced system cost, performance robustness, short development cycles, and product longevity.

The system cost is reduced thanks to an integrated true data EEPROM for up to 300 k write/erase cycles and a high system integration level with internal clock oscillators, watchdog, and brown-out reset.

Device performance is ensured by 20 MIPS at 24 MHz CPU clock frequency and enhanced characteristics which include robust I/O, independent watchdogs (with a separate clock source), and a clock security system.

Short development cycles are guaranteed due to application scalability across a common family product architecture with compatible pinout, memory map and modular peripherals. Full documentation is offered with a wide choice of development tools.

Product longevity is ensured in the STM8S family thanks to their advanced core which is made in a state-of-the art technology for applications with 2.95 V to 5.5 V operating supply.

  • All features

    • Core
      • Max fCPU: up to 24 MHz, 0 wait states @ fCPU≤ 16 MHz
      • Advanced STM8 core with Harvard architecture and 3-stage pipeline
      • Extended instruction set
      • Max 20 MIPS @ 24 MHz
    • Memories
      • Program: up to 128 Kbytes Flash; data retention 20 years at 55 °C after 10 kcycles
      • Data: up to 2 Kbytes true data EEPROM; endurance 300 kcycles
      • RAM: up to 6 Kbytes
    • Clock, reset and supply management
      • 2.95 to 5.5 V operating voltage
      • Low power crystal resonator oscillator
      • External clock input
      • Internal, user-trimmable 16 MHz RC
      • Internal low power 128 kHz RC
      • Clock security system with clock monitor
      • Wait, active-halt, & halt low power modes
      • Peripheral clocks switched off individually
      • Permanently active, low consumption power-on and power-down reset
    • Interrupt management
      • Nested interrupt controller with 32 interrupts
      • Up to 37 external interrupts on 6 vectors
    • Timers
      • 2x 16-bit general purpose timers, with 2+3 CAPCOM channels (IC, OC or PWM)
      • Advanced control timer: 16-bit, 4 CAPCOM channels, 3 complementary outputs, dead-time insertion and flexible synchronization
      • 8-bit basic timer with 8-bit prescaler
      • Auto wakeup timer
      • Window watchdog, independent watchdog
    • Communications interfaces
      • High speed 1 Mbit/s active beCAN 2.0B
      • UART with clock output for synchronous operation - LIN master mode
      • UART with LIN 2.1 compliant, master/slave modes and automatic resynchronization
      • SPI interface up to 10 Mbit/s
      • I2C interface up to 400 Kbit/s
    • 10-bit ADC with up to 16 channels
    • I/Os
      • Up to 68 I/Os on an 80-pin package including 18 high sink outputs
      • Highly robust I/O design, immune against current injection
      • Development support
      • Single wire interface module (SWIM) and debug module (DM)
    • 96-bit unique ID key for each device

Circuit Diagram

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM8S207K6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM8S207K6T3C
Active
LQFP 32 7x7x1.4 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
STM8S207K6T3CTR
Active
LQFP 32 7x7x1.4 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
STM8S207K6T6C
Active
LQFP 32 7x7x1.4 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
STM8S207K6T6CTR
Active
LQFP 32 7x7x1.4 mm Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00

STM8S207K6T3C

Package:

LQFP 32 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 32 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8S207K6T3CTR

Package:

LQFP 32 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 32 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8S207K6T6C

Package:

LQFP 32 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 32 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8S207K6T6CTR

Package:

LQFP 32 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 32 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STM8S207K6T3C
Available at 3 distributors

Distributor availability of STM8S207K6T3C

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 697 1
MOUSER WORLDWIDE 3298 1
DIGIKEY WORLDWIDE 32 1

Distributor reported inventory date: 4/16/2025

STM8S207K6T3CTR
Available at distributors

Distributor availability of STM8S207K6T3CTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM8S207K6T6CTR
Available at distributors

Distributor availability of STM8S207K6T6CTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM8S207K6T6C
Available at 1 distributors

Distributor availability of STM8S207K6T6C

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 169 1

Distributor reported inventory date: 4/16/2025

STM8S207K6T3C Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM8S207K6T3C

Operating Temperature (°C)

Min:

Max:

Distributor Name

Farnell Element14

Stock

697

Min.Order

1

MOUSER

Stock

3298

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

32

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

STM8S207K6T3CTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM8S207K6T3CTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM8S207K6T6CTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM8S207K6T6CTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM8S207K6T6C Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM8S207K6T6C

Operating Temperature (°C)

Min:

Max:

Distributor Name

MOUSER

Stock

169

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors