STM8S207K8

Active
Education

Mainstream Performance line 8-bit MCU with 64 Kbytes Flash, 24 MHz CPU, integrated EEPROM

Download datasheet Order Direct

Product overview

Description

The STM8S20xxx performance line 8-bit microcontrollers offer from 32 to 128 Kbytes Flash program memory. They are referred to as high-density devices in the STM8S microcontroller family reference manual.

All STM8S20xxx devices provide the following benefits: reduced system cost, performance robustness, short development cycles, and product longevity.

The system cost is reduced thanks to an integrated true data EEPROM for up to 300 k write/erase cycles and a high system integration level with internal clock oscillators, watchdog, and brown-out reset.

Device performance is ensured by 20 MIPS at 24 MHz CPU clock frequency and enhanced characteristics which include robust I/O, independent watchdogs (with a separate clock source), and a clock security system.

Short development cycles are guaranteed due to application scalability across a common family product architecture with compatible pinout, memory map and modular peripherals. Full documentation is offered with a wide choice of development tools.

Product longevity is ensured in the STM8S family thanks to their advanced core which is made in a state-of-the art technology for applications with 2.95 V to 5.5 V operating supply.

  • All features

    • Core
      • Max fCPU: up to 24 MHz, 0 wait states @ fCPU≤ 16 MHz
      • Advanced STM8 core with Harvard architecture and 3-stage pipeline
      • Extended instruction set
      • Max 20 MIPS @ 24 MHz
    • Memories
      • Program: up to 128 Kbytes Flash; data retention 20 years at 55 °C after 10 kcycles
      • Data: up to 2 Kbytes true data EEPROM; endurance 300 kcycles
      • RAM: up to 6 Kbytes
    • Clock, reset and supply management
      • 2.95 to 5.5 V operating voltage
      • Low power crystal resonator oscillator
      • External clock input
      • Internal, user-trimmable 16 MHz RC
      • Internal low power 128 kHz RC
      • Clock security system with clock monitor
      • Wait, active-halt, & halt low power modes
      • Peripheral clocks switched off individually
      • Permanently active, low consumption power-on and power-down reset
    • Interrupt management
      • Nested interrupt controller with 32 interrupts
      • Up to 37 external interrupts on 6 vectors
    • Timers
      • 2x 16-bit general purpose timers, with 2+3 CAPCOM channels (IC, OC or PWM)
      • Advanced control timer: 16-bit, 4 CAPCOM channels, 3 complementary outputs, dead-time insertion and flexible synchronization
      • 8-bit basic timer with 8-bit prescaler
      • Auto wakeup timer
      • Window watchdog, independent watchdog
    • Communications interfaces
      • High speed 1 Mbit/s active beCAN 2.0B
      • UART with clock output for synchronous operation - LIN master mode
      • UART with LIN 2.1 compliant, master/slave modes and automatic resynchronization
      • SPI interface up to 10 Mbit/s
      • I2C interface up to 400 Kbit/s
    • 10-bit ADC with up to 16 channels
    • I/Os
      • Up to 68 I/Os on an 80-pin package including 18 high sink outputs
      • Highly robust I/O design, immune against current injection
      • Development support
      • Single wire interface module (SWIM) and debug module (DM)
    • 96-bit unique ID key for each device

Circuit Diagram

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM8S207K8

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM8S207K8T3C
Active
LQFP 32 7x7x1.4 mm Industrial Ecopack2
STM8S207K8T3CTR
Active
LQFP 32 7x7x1.4 mm Industrial Ecopack2
STM8S207K8T6C
Active
LQFP 32 7x7x1.4 mm Industrial Ecopack2
STM8S207K8T6CTR
Active
LQFP 32 7x7x1.4 mm Industrial Ecopack2

STM8S207K8T3C

Package:

LQFP 32 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 32 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8S207K8T3CTR

Package:

LQFP 32 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 32 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8S207K8T6C

Package:

LQFP 32 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 32 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8S207K8T6CTR

Package:

LQFP 32 7x7x1.4 mm

Material Declaration**:

PDF

Marketing Status

Active

Package

LQFP 32 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STM8S207K8T3C
Available at distributors

Distributor availability of STM8S207K8T3C

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM8S207K8T6C
Available at 2 distributors

Distributor availability of STM8S207K8T6C

Distributor Name
Region Stock Min. Order Third party link
ANGLIA Live EUROPE 325 1
MOUSER WORLDWIDE 468 1

Distributor reported inventory date: 3/30/2025

STM8S207K8T6CTR
Available at 2 distributors

Distributor availability of STM8S207K8T6CTR

Distributor Name
Region Stock Min. Order Third party link
FUTURE WORLDWIDE 4800 0
DIGIKEY WORLDWIDE 1762 1

Distributor reported inventory date: 3/30/2025

STM8S207K8T3CTR
Available at distributors

Distributor availability of STM8S207K8T3CTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM8S207K8T3C Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM8S207K8T3C

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM8S207K8T6C Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM8S207K8T6C

Operating Temperature (°C)

Min:

Max:

Distributor Name

ANGLIA Live

Stock

325

Min.Order

1

MOUSER

Stock

468

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

STM8S207K8T6CTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM8S207K8T6CTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

FUTURE

Stock

4800

Min.Order

0

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1762

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

STM8S207K8T3CTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM8S207K8T3CTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors