Product overview
Description
The STM8S20xxx performance line 8-bit microcontrollers offer from 32 to 128 Kbytes Flash program memory. They are referred to as high-density devices in the STM8S microcontroller family reference manual.
All STM8S20xxx devices provide the following benefits: reduced system cost, performance robustness, short development cycles, and product longevity.
The system cost is reduced thanks to an integrated true data EEPROM for up to 300 k write/erase cycles and a high system integration level with internal clock oscillators, watchdog, and brown-out reset.
Device performance is ensured by 20 MIPS at 24 MHz CPU clock frequency and enhanced characteristics which include robust I/O, independent watchdogs (with a separate clock source), and a clock security system.
Short development cycles are guaranteed due to application scalability across a common family product architecture with compatible pinout, memory map and modular peripherals. Full documentation is offered with a wide choice of development tools.
Product longevity is ensured in the STM8S family thanks to their advanced core which is made in a state-of-the art technology for applications with 2.95 V to 5.5 V operating supply.
-
All features
- Core
- Max fCPU: up to 24 MHz, 0 wait states @ fCPU≤ 16 MHz
- Advanced STM8 core with Harvard architecture and 3-stage pipeline
- Extended instruction set
- Max 20 MIPS @ 24 MHz
- Memories
- Program: up to 128 Kbytes Flash; data retention 20 years at 55 °C after 10 kcycles
- Data: up to 2 Kbytes true data EEPROM; endurance 300 kcycles
- RAM: up to 6 Kbytes
- Clock, reset and supply management
- 2.95 to 5.5 V operating voltage
- Low power crystal resonator oscillator
- External clock input
- Internal, user-trimmable 16 MHz RC
- Internal low power 128 kHz RC
- Clock security system with clock monitor
- Wait, active-halt, & halt low power modes
- Peripheral clocks switched off individually
- Permanently active, low consumption power-on and power-down reset
- Interrupt management
- Nested interrupt controller with 32 interrupts
- Up to 37 external interrupts on 6 vectors
- Timers
- 2x 16-bit general purpose timers, with 2+3 CAPCOM channels (IC, OC or PWM)
- Advanced control timer: 16-bit, 4 CAPCOM channels, 3 complementary outputs, dead-time insertion and flexible synchronization
- 8-bit basic timer with 8-bit prescaler
- Auto wakeup timer
- Window watchdog, independent watchdog
- Communications interfaces
- High speed 1 Mbit/s active beCAN 2.0B
- UART with clock output for synchronous operation - LIN master mode
- UART with LIN 2.1 compliant, master/slave modes and automatic resynchronization
- SPI interface up to 10 Mbit/s
- I2C interface up to 400 Kbit/s
- 10-bit ADC with up to 16 channels
- I/Os
- Up to 68 I/Os on an 80-pin package including 18 high sink outputs
- Highly robust I/O design, immune against current injection
- Development support
- Single wire interface module (SWIM) and debug module (DM)
- 96-bit unique ID key for each device
- Core
Circuit Diagram
You might also like...
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
STM8S207S8T3C | Active | LQFP 44 10x10x1.4 mm | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 | |
STM8S207S8T3CTR | Active | LQFP 44 10x10x1.4 mm | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 | |
STM8S207S8T6C | Active | LQFP 44 10x10x1.4 mm | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 | |
STM8S207S8T6CTR | Active | LQFP 44 10x10x1.4 mm | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STM8S207S8T6CTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STM8S207S8T3C | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STM8S207S8T3CTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STM8S207S8T6C | | | distributors No availability of distributors reported, please contact our sales office |
STM8S207S8T6CTR Active
STM8S207S8T3C Active
STM8S207S8T3CTR Active
STM8S207S8T6C Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors