Product overview
Description
The STM8SPLNB1 is an 8-bit microcontroller dedicated to DiSEqC slave operation in SaTCR based LNBs (Low Noise Block) and switchers.
It is a complete hardware and firmware solution for system designers who require an implementation overview of the LNB device control according to DiSEqC standard (Digital Satellite Equipment Control).
-
All features
- Clock, reset and supply management
- Reduced power consumption,
- Safe power on/off managementby low voltage detector (LVD),
- 2.95 to 5.5 V operating voltage,
- Internal 16MHz oscillator.
- Communication interface
- Two DiSEqCTM communication interfaces,
- Four I2C communication interfaces I/O ports.
- 4 output pins for control of a legacy matrix.
- Clock, reset and supply management
Circuit Diagram
More from the product line
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STM8SPLNB1M6 | Active | SO-20 | Industrial | Ecopack1 | |
STM8SPLNB1P6 | Active | TSSOP-20 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STM8SPLNB1P6 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STM8SPLNB1M6 | | | distributors No availability of distributors reported, please contact our sales office |
STM8SPLNB1P6 Active
STM8SPLNB1M6 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors