Product overview
Description
The L298 is an integrated monolithic circuit in a 15-lead Multiwatt and PowerSO20 packages. It is a high voltage, high current dual full-bridge driver designed to accept standard TTL logic levels and drive inductive loads such as relays, solenoids, DC and stepping motors. Two enable inputs are provided to enable or disable the device independently of the input signals. The emitters of the lower transistors of each bridge are connected together and the corresponding external terminal can be used for the connection of an external sensing resistor. An additional supply input is provided so that the logic works at a lower voltage.
-
All features
- OPERATING SUPPLY VOLTAGE UP TO 46V
- LOW SATURATION VOLTAGE
- TOTAL DC CURRENT UP TO 4A
- LOGICAL \"0\" INPUT VOLTAGE UP TO 1.5 V (HIGH NOISE IMMUNITY)
- OVERTEMPERATURE PROTECTION
Circuit Diagram
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.0 | 10 Oct 2023 | 10 Oct 2023 |
Application Notes (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.2 | 13 Sep 2018 | 13 Sep 2018 | ||
2.2 | 31 Oct 2024 | 31 Oct 2024 |
Design Notes & Tips (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.1 | 13 Sep 2018 | 13 Sep 2018 | ||
1.2 | 16 Jul 2019 | 16 Jul 2019 |
Presentations (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 07 Aug 2020 | 07 Aug 2020 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 18 Jun 2024 | 18 Jun 2024 |
Brochures (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
10.24 | 10 Oct 2024 | 10 Oct 2024 | ||
1.0 | 13 Sep 2024 | 13 Sep 2024 | ||
12.24 | 17 Dec 2024 | 17 Dec 2024 | ||
12.2024 | 17 Dec 2024 | 17 Dec 2024 |
Magazine Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 21 Feb 2024 | 21 Feb 2024 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - L298
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
L298HN | Active | MW 15L | Industrial | Ecopack1 | - | 2024-01-01T00:00:00.000+01:00 | |
L298N | Active | MW 15L | Industrial | Ecopack1 | - | 2024-01-01T00:00:00.000+01:00 | |
L298P | Active | PowerSO-20 | Industrial | Ecopack2 | - | 2024-01-01T00:00:00.000+01:00 | |
L298P013TR | Active | PowerSO-20 | Industrial | Ecopack2 | - | 2024-01-01T00:00:00.000+01:00 |
Marketing Status
Package
MW 15L
Grade
Industrial
RoHS Compliance Grade
Ecopack1
Marketing Status
Package
MW 15L
Grade
Industrial
RoHS Compliance Grade
Ecopack1
Marketing Status
Package
PowerSO-20
Grade
Industrial
RoHS Compliance Grade
Ecopack2
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | |||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||||||||||||||||||||||||||||||||
L298HN | Active | 3.197 / 1k | Available at 3 distributors Distributor availability of L298HN
Distributor reported inventory date: 4/4/2025 | | | | Buy from Distributor | | MW 15L | Tube | MOROCCO | EAR99 | NEC | -40 | 150 | ||||||||||||||||||||||||||||||||||||||
L298N | Active | 3.197 / 1k | Available at 6 distributors Distributor availability of L298N
Distributor reported inventory date: 4/4/2025 | | | | Buy from Distributor | | MW 15L | Tube | MOROCCO | EAR99 | NEC | -40 | 150 | ||||||||||||||||||||||||||||||||||||||
L298P | Active | 3.3327 / 1k | Available at 3 distributors Distributor availability of L298P
Distributor reported inventory date: 4/4/2025 | | | | Buy from Distributor | | PowerSO-20 | Tube | MALAYSIA | EAR99 | NEC | -40 | 150 | ||||||||||||||||||||||||||||||||||||||
L298P013TR | Active | 3.3327 / 1k | Available at 4 distributors Distributor availability of L298P013TR
Distributor reported inventory date: 4/4/2025 | | | | Buy from Distributor | | PowerSO-20 | Tape and Reel | MALAYSIA | EAR99 | NEC | -40 | 150 |
L298HN Active
Part Number:
L298HN
Operating Temperature (°C)
Min:
-40
Max:
150
MOUSER
Stock
1574Min.Order
1DIGIKEY
Stock
874Min.Order
1Newark Element14
Stock
218Min.Order
0Distributor reported inventory date: 4/4/2025
Stock
Min.Order
L298N Active
Part Number:
L298N
Operating Temperature (°C)
Min:
-40
Max:
150
ANGLIA Live
Stock
190Min.Order
1MOUSER
Stock
2175Min.Order
1FUTURE
Stock
3056Min.Order
0AVNET
Stock
5685Min.Order
0DIGIKEY
Stock
13020Min.Order
1Newark Element14
Stock
5323Min.Order
0Distributor reported inventory date: 4/4/2025
Stock
Min.Order
L298P Active
Part Number:
L298P
Operating Temperature (°C)
Min:
-40
Max:
150
MOUSER
Stock
1508Min.Order
1DIGIKEY
Stock
560Min.Order
1Newark Element14
Stock
104Min.Order
0Distributor reported inventory date: 4/4/2025
Stock
Min.Order
L298P013TR Active
Part Number:
L298P013TR
Operating Temperature (°C)
Min:
-40
Max:
150
MOUSER
Stock
3302Min.Order
1FUTURE
Stock
3000Min.Order
0DIGIKEY
Stock
6340Min.Order
1Newark Element14
Stock
391Min.Order
0Distributor reported inventory date: 4/4/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors