Product overview
Description
The I.C. is a full bridge driver for motor control applications realized in Multipower-BCD technology which combines isolated DMOS power transistors with CMOS and Bipolar circuits on the same chip. By using mixed technology it has been possible to optimize the logic circuitry and the power stage to achieve the best possible performance. The DMOS output transistors can operate at supply voltages up to 42V and efficiently at high switching speeds. All the logic inputs are TTL, CMOS and µC compatible. Each channel (half-bridge) of the device is controlled by a separate logic input, while a common enable controls both channels. The I.C. is mounted in three different packages.
-
All features
- HIGH EFFICIENCY
- INTERNAL LOGIC SUPPLY
- OPERATING FREQUENCY UP TO 100 KHz
- TTL COMPATIBLE DRIVE
- SUPPLY VOLTAGE UP TO 48V
- TOTAL RMS CURRENT UP TO:
L6201: 1A; L6202: 1.5A; L6203/L6201PS: 4A - 5A MAX PEAK CURRENT (2A max. for L6201)
- CROSS CONDUCTION PROTECTION
- THERMAL SHUTDOWN
- RDS (ON) = 0.3 Ω (typical value at 25°C)
Circuit Diagram
Recommended for you
Related Applications
Industrial
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.3 | 19 Sep 2016 | 19 Sep 2016 |
Application Notes (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.0 | 31 Oct 2024 | 31 Oct 2024 | ||
2.0 | 25 Aug 2015 | 25 Aug 2015 |
Design Notes & Tips (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.1 | 13 Sep 2018 | 13 Sep 2018 | ||
1.2 | 16 Jul 2019 | 16 Jul 2019 |
Presentations (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 07 Aug 2020 | 07 Aug 2020 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 18 Jun 2024 | 18 Jun 2024 |
Brochures (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
10.24 | 10 Oct 2024 | 10 Oct 2024 | ||
1.0 | 13 Sep 2024 | 13 Sep 2024 | ||
12.24 | 17 Dec 2024 | 17 Dec 2024 | ||
12.2024 | 17 Dec 2024 | 17 Dec 2024 |
Magazine Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 21 Feb 2024 | 21 Feb 2024 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - L6201
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
L6201 | Active | SO-20 | Industrial | Ecopack2 | - | 2024-01-01T00:00:00.000+01:00 | |
L6201013TR | Active | SO-20 | Industrial | Ecopack2 | - | 2024-01-01T00:00:00.000+01:00 | |
L6201PS | Active | PowerSO-20 | Industrial | Ecopack2 | - | 2024-01-01T00:00:00.000+01:00 | |
L6201PSTR | Active | PowerSO-20 | Industrial | Ecopack2 | - | 2024-01-01T00:00:00.000+01:00 |
Marketing Status
Package
SO-20
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SO-20
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
PowerSO-20
Grade
Industrial
RoHS Compliance Grade
Ecopack2
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | |||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||||||||||||||||||||||||||||||||
L6201PS | Active | 4.5359 / 1k | Available at 3 distributors Distributor availability of L6201PS
Distributor reported inventory date: 3/30/2025 | | | | Buy from Distributor | | PowerSO-20 | Tube | MALAYSIA | EAR99 | NEC | -40 | 150 | ||||||||||||||||||||||||||||||||||||||
L6201013TR | Active | 4.4215 / 1k | Available at 5 distributors Distributor availability of L6201013TR
Distributor reported inventory date: 3/30/2025 | | | | Buy from Distributor | | SO-20 | Tape and Reel | MALAYSIA | EAR99 | NEC | -40 | 150 | ||||||||||||||||||||||||||||||||||||||
L6201 | Active | 4.4215 / 1k | Available at 4 distributors Distributor availability of L6201
Distributor reported inventory date: 3/30/2025 | | | | Buy from Distributor | | SO-20 | Tube | MALAYSIA | EAR99 | NEC | -40 | 150 | ||||||||||||||||||||||||||||||||||||||
L6201PSTR | Active | 4.5359 / 1k | Available at 6 distributors Distributor availability of L6201PSTR
Distributor reported inventory date: 3/30/2025 | | | | Buy from Distributor | | PowerSO-20 | Tape and Reel | MALAYSIA | EAR99 | NEC | -40 | 150 |
L6201PS Active
Part Number:
L6201PS
Operating Temperature (°C)
Min:
-40
Max:
150
Farnell Element14
Stock
320Min.Order
1MOUSER
Stock
2207Min.Order
1DIGIKEY
Stock
2307Min.Order
1Distributor reported inventory date: 3/30/2025
Stock
Min.Order
L6201013TR Active
Part Number:
L6201013TR
Operating Temperature (°C)
Min:
-40
Max:
150
Farnell Element14
Stock
2727Min.Order
1MOUSER
Stock
564Min.Order
1FUTURE
Stock
1000Min.Order
0DIGIKEY
Stock
1254Min.Order
1Newark Element14
Stock
182Min.Order
0Distributor reported inventory date: 3/30/2025
Stock
Min.Order
L6201 Active
Part Number:
L6201
Operating Temperature (°C)
Min:
-40
Max:
150
Farnell Element14
Stock
1310Min.Order
1MOUSER
Stock
1276Min.Order
1FUTURE
Stock
1017Min.Order
0DIGIKEY
Stock
763Min.Order
1Distributor reported inventory date: 3/30/2025
Stock
Min.Order
L6201PSTR Active
Part Number:
L6201PSTR
Operating Temperature (°C)
Min:
-40
Max:
150
Farnell Element14
Stock
1042Min.Order
1MOUSER
Stock
519Min.Order
1FUTURE
Stock
1200Min.Order
0AVNET
Stock
10200Min.Order
0DIGIKEY
Stock
5530Min.Order
1YOSUN
Stock
100Min.Order
1Distributor reported inventory date: 3/30/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors