L6208Q

Active
Education

DMOS driver for bipolar stepper motor

Download datasheet Order Direct

Product overview

Description

The L6208Q device is a DMOS fully integrated stepper motor driver with non-dissipative overcurrent protection, realized in BCDmultipower technology, which combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip. The device includes all the circuitry needed to drive a two-phase bipolar stepper motor including: a dual DMOS full bridge, the constant OFF time PWM current controller that performs the chopping regulation, and the phase sequence generator that generates the stepping sequence. Available in a VFQFPN48 7 x 7 mm package, the L6208Q features a non-dissipative overcurrent protection on the high-side Power MOSFETs and thermal shutdown.

  • All features

    • Operating supply voltage from 8 to 52 V
    • 5.6 A output peak current
    • RDS(on) 0.3 Ω typ. value at Tj = 25 °C
    • Operating frequency up to 100 kHz
    • Non-dissipative overcurrent protection
    • Dual independent constant tOFF PWM current controllers
    • Fast/slow decay synchronous rectification
    • Fast decay quasi-synchronous rectification
    • Decoding logic for stepper motor full and half step drive
    • Cross conduction protection
    • Thermal shutdown
    • Undervoltage lockout
    • Integrated fast freewheeling diodes

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      EVAL6208Q

      Active

      Stepper motor driver mounting the L6208Q

      Motor control ST
      EVAL6208Q

      Description:

      Stepper motor driver mounting the L6208Q

      EVL62XX-MAIN

      Active

      Evaluation kit environment for L62xx family of dual brush DC and stepper motor drivers based on STM32 Nucleo

      Motor control ST
      EVL62XX-MAIN

      Description:

      Evaluation kit environment for L62xx family of dual brush DC and stepper motor drivers based on STM32 Nucleo

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L6208Q

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L6208Q
Active
VFQFPN 48 7x7x1.0 mm Industrial Ecopack2 10 2022-01-01T00:00:00.000+01:00
L6208QTR
Active
VFQFPN 48 7x7x1.0 mm Industrial Ecopack2 10 2022-01-01T00:00:00.000+01:00

L6208Q

Package:

VFQFPN 48 7x7x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 48 7x7x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

L6208QTR

Package:

VFQFPN 48 7x7x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 48 7x7x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
L6208QTR
Available at 2 distributors

Distributor availability of L6208QTR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 4915 1
DIGIKEY WORLDWIDE 5688 1

Distributor reported inventory date: 3/30/2025

L6208Q
Available at 2 distributors

Distributor availability of L6208Q

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 1560 1
DIGIKEY WORLDWIDE 1835 1

Distributor reported inventory date: 3/30/2025

L6208QTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6208QTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

MOUSER

Stock

4915

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

5688

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

L6208Q Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6208Q

Operating Temperature (°C)

Min:

Max:

Distributor Name

MOUSER

Stock

1560

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1835

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors