Product overview
Description
The L6219R is a bipolar monolithic integrated circuits intended to control and drive both winding of a bipolar stepper motor or bidirectionally control two DC motors.The L6219R with a few external components form a complete control and drive circuit for LS-TTL or microprocessor controlled stepper motor system.The power stage is a dual full bridge capable of sustaining 10V and including four diodes for current recirculation.
A cross conduction protection is provided to avoid simultaneous cross conduction during switching current direction.
An internal pulse-width-modulation (PWM) controls the output current to 500mA with peak start-up current up to 1A. Wide range of current control from 500mA (each bridge) is permitted by means of two logic inputs and an external voltage reference. A phase input to each bridge determines the load current direction. A thermal protection circuitry disables the outputs if the chip temperature exceeds safe operating limits.
-
All features
- Low output saturation voltage
- Internal pwm current control
- Internal thermal shutdown
- Able to drive both windings of bipolar stepper motor
- Wide voltage range 4.5V to 10V
- Output current up to 500mA each winding
- Built-in protection diodes
- Designed for unstabilized motor supply voltage
- HAlf-step, full-step and microstepp-ing mode
Circuit Diagram
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
E-L6219R | Active | SO-24 | Industrial | Ecopack1 | - | - | |
E-L6219R013TR | Active | SO-24 | Industrial | Ecopack1 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
E-L6219R013TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
E-L6219R | | | distributors No availability of distributors reported, please contact our sales office |
E-L6219R013TR Active
E-L6219R Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors