Product overview
Description
The L6225 is a DMOS Dual Full Bridge designed for motor control applications, realized in MultiPower-BCD technology, which combines isolated DMOS Power Transistors with CMOS and bipolar circuits on the same chip. Available in PowerDIP20 (16+2+2), PowerSO20 and SO20(16+2+2) packages, the L6225 features a non-dissipative protection of the high side PowerMOSFETs and thermal shutdown.
-
All features
- INTEGRATED FAST FREE WHEELING DIODES
- UNDER VOLTAGE LOCKOUT
- CROSS CONDUCTION PROTECTION
- PARALLELED OPERATION
- OPERATING SUPPLY VOLTAGE FROM 8 TO 52V
- RDS(ON) 0.73Ω TYP. VALUE @ Tj = 25 C
- 2.8A OUTPUT PEAK CURRENT (1.4A DC)
- NON DISSIPATIVE OVERCURRENT PROTECTION
- THERMAL SHUTDOWN
- OPERATING FREQUENCY UP TO 100KHz
You might also like...
Recommended Tools & Software
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.3 | 19 Sep 2016 | 19 Sep 2016 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.1 | 13 Sep 2018 | 13 Sep 2018 |
Design Notes & Tips (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.2 | 15 Nov 2016 | 15 Nov 2016 |
Application Notes for related Tools & Software (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.4 | 05 Dec 2022 | 05 Dec 2022 |
Presentations (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 07 Aug 2020 | 07 Aug 2020 | ||
1.0 | 28 Nov 2022 | 28 Nov 2022 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 18 Jun 2024 | 18 Jun 2024 |
Brochures (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
10.24 | 10 Oct 2024 | 10 Oct 2024 | ||
1.0 | 13 Sep 2024 | 13 Sep 2024 | ||
12.24 | 17 Dec 2024 | 17 Dec 2024 | ||
12.2024 | 17 Dec 2024 | 17 Dec 2024 |
Magazine Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 21 Feb 2024 | 21 Feb 2024 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
L6225D | Active | SO-20 | Industrial | Ecopack2 | 10 | 2024-01-01T00:00:00.000+01:00 | |
L6225DTR | Active | SO-20 | Industrial | Ecopack2 | 10 | 2024-01-01T00:00:00.000+01:00 | |
L6225PD | Active | PowerSO-20 | Industrial | Ecopack2 (**) | 10 | 2024-01-01T00:00:00.000+01:00 | |
L6225PDTR | Active | PowerSO-20 | Industrial | Ecopack2 (**) | 10 | 2024-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
L6225PDTR | | | 2 distributors | |||||||||||
L6225D | | | 2 distributors | |||||||||||
L6225DTR | | | 3 distributors | |||||||||||
L6225PD | | | 3 distributors |
L6225PDTR Active
L6225D Active
L6225DTR Active
L6225PD Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors