L6226

Active
Education

DMOS dual full bridge driver

Download datasheet Order Direct

Product overview

Description

The L6226 is a DMOS dual full bridge designed for motor control applications, realized in MultiPower-BCD technology, which combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip. Available in PowerDIP24 (20+2+2), PowerSO36 and SO24 (20+2+2) packages, the L6226 features thermal shutdown and a non-dissipative overcurrent detection on the high side power MOSFETs plus a diagnostic output that can be easily used to implement the overcurrent protection.

  • All features

    • Undervoltage lockout
    • Thermal shutdown
    • Integrated fast free wheeling diodes
    • Paralleled operation
    • Diagnostic output
    • Operating supply voltage from 8 to 52 V
    • RDS(on) 0.73 Ω typ. value @ TJ = 25 °C
    • 2.8 A output peak current (1.4 A DC)
    • Programmable high side overcurrent detection and protection
    • Cross conduction protection
    • Operating frequency up to 100 kHz

Circuit Diagram

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      EVL6226-PLUG

      Active

      Evaluation kit environment for L62xx family of dual brush DC and stepper motor drivers based on STM32 Nucleo

      Motor control ST
      EVL6226-PLUG

      Description:

      Evaluation kit environment for L62xx family of dual brush DC and stepper motor drivers based on STM32 Nucleo

      EVL62XX-MAIN

      Active

      Evaluation kit environment for L62xx family of dual brush DC and stepper motor drivers based on STM32 Nucleo

      Motor control ST
      EVL62XX-MAIN

      Description:

      Evaluation kit environment for L62xx family of dual brush DC and stepper motor drivers based on STM32 Nucleo

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L6226

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L6226D
Active
SO-24 Industrial Ecopack1 10 2025-01-01T00:00:00.000+01:00
L6226DTR
Active
SO-24 Industrial Ecopack1 10 2025-01-01T00:00:00.000+01:00
L6226PD
Active
PowerSO 36 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
L6226PDTR
Active
PowerSO 36 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00

L6226D

Package:

SO-24

Material Declaration**:

Marketing Status

Active

Package

SO-24

Grade

Industrial

RoHS Compliance Grade

Ecopack1

L6226DTR

Package:

SO-24

Material Declaration**:

Marketing Status

Active

Package

SO-24

Grade

Industrial

RoHS Compliance Grade

Ecopack1

L6226PD

Package:

PowerSO 36

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSO 36

Grade

Industrial

RoHS Compliance Grade

Ecopack2

L6226PDTR

Package:

PowerSO 36

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSO 36

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
L6226DTR
Available at 1 distributors

Distributor availability of L6226DTR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2518 1

Distributor reported inventory date: 4/16/2025

L6226PDTR
Available at 3 distributors

Distributor availability of L6226PDTR

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 2970 1
MOUSER WORLDWIDE 600 1
DIGIKEY WORLDWIDE 1187 1

Distributor reported inventory date: 4/16/2025

L6226D
Available at 2 distributors

Distributor availability of L6226D

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 2292 1
DIGIKEY WORLDWIDE 552 1

Distributor reported inventory date: 4/16/2025

L6226PD
Available at 2 distributors

Distributor availability of L6226PD

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 300 1
DIGIKEY WORLDWIDE 288 1

Distributor reported inventory date: 4/16/2025

L6226DTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6226DTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

DIGIKEY

Stock

2518

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

L6226PDTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6226PDTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Farnell Element14

Stock

2970

Min.Order

1

MOUSER

Stock

600

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1187

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

L6226D Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6226D

Operating Temperature (°C)

Min:

Max:

Distributor Name

MOUSER

Stock

2292

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

552

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

L6226PD Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6226PD

Operating Temperature (°C)

Min:

Max:

Distributor Name

MOUSER

Stock

300

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

288

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors