Product overview
Description
The L6227Q is a DMOS dual full bridge designed for motor control applications, realized in BCDmultipower technology, which combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip. The device also includes two independent constant off time PWM current controllers that performs the chopping regulation. Available in VQFPN32 5 mm x 5 mm package, the L6227Q features a non-dissipative overcurrent protection on the high side power MOSFETs and thermal shutdown.
-
All features
- Under voltage lockout
- Thermal shutdown
- Integrated fast free wheeling diodes
- Slow decay synchronous rectification
- Dual independent constant tOFF PWM current controllers
- Operating supply voltage from 8 to 52 V
- RDS(on) 0.73
typ. value @ TJ = 25 °C - 2.8 A output peak current (1.4 A DC)
- Non dissipative overcurrent protection
- Cross conduction protection
- Operating frequency up to 100 kHz
You might also like...
Recommended Tools & Software
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.1 | 19 Sep 2016 | 19 Sep 2016 |
Application Notes (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.3 | 13 Sep 2018 | 13 Sep 2018 | ||
1.0 | 31 Oct 2024 | 31 Oct 2024 | ||
1.0 | 18 Dec 2024 | 18 Dec 2024 |
Design Notes & Tips (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.2 | 15 Nov 2016 | 15 Nov 2016 | ||
1.2 | 16 Jul 2019 | 16 Jul 2019 |
Application Notes for related Tools & Software (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.4 | 05 Dec 2022 | 05 Dec 2022 |
Presentations (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 07 Aug 2020 | 07 Aug 2020 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 18 Jun 2024 | 18 Jun 2024 |
Brochures (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
10.24 | 10 Oct 2024 | 10 Oct 2024 | ||
1.0 | 13 Sep 2024 | 13 Sep 2024 | ||
12.24 | 17 Dec 2024 | 17 Dec 2024 | ||
12.2024 | 17 Dec 2024 | 17 Dec 2024 |
Magazine Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 21 Feb 2024 | 21 Feb 2024 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
L6227Q | Active | VFQFPN 32 5x5x1.0 mm | Industrial | Ecopack2 | 10 | 2024-01-01T00:00:00.000+01:00 | |
L6227QTR | Active | VFQFPN 32 5x5x1.0 mm | Industrial | Ecopack2 | 10 | 2024-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
L6227Q | Active | 2.4889 / 1k | 3 distributors | VFQFPN 32 5x5x1.0 mm | Tray | THAILAND | EAR99 | NEC | -40 | 150 | ||||
L6227QTR | Active | 2.4889 / 1k | 2 distributors | VFQFPN 32 5x5x1.0 mm | Tape and Reel | THAILAND | EAR99 | NEC | -40 | 150 |
L6227Q Active
L6227QTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors