Product overview
Description
The L6229 is a DMOS fully integrated 3-phase motor driver with overcurrent protection.
Realized in BCD technology, the device combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip.
The device includes all the circuitry needed to drive a 3-phase BLDC motor including: a 3-phase DMOS bridge, a constant off time PWM current controller and the decoding logic for single ended Hall sensors that generates the required sequence for the power stage.
Available in Power SO36 and SO24 (20 + 2 + 2) packages, the L6229 features a non-dissipative overcurrent protection on the high-side power MOSFET and thermal shutdown.
-
All features
- Operating supply voltage from 8 to 52 V
- 2.8 A output peak current (1.4 A DC)
- RDS(ON) 0.73 Ω typ. value at Tj = 25 °C
- Operating frequency up to 100 kHz
- Non-dissipative overcurrent detection and protection
- Diagnostic output
- Constant tOFF PWM current controller
- Slow decay synchronous rectification
- 60° and 120° Hall effect decoding logic
- Brake function
- Tachometer output for speed loop
- Cross conduction protection
- Thermal shutdown
- Undervoltage lockout
- Integrated fast free wheeling diodes
Circuit Diagram
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
7.0 | 08 Apr 2022 | 08 Apr 2022 |
Application Notes (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.5 | 13 Sep 2018 | 13 Sep 2018 | ||
1.0 | 18 Dec 2024 | 18 Dec 2024 | ||
2.4 | 05 Dec 2022 | 05 Dec 2022 |
User Manuals (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 13 Jun 2024 | 13 Jun 2024 | ||
1.0 | 27 Nov 2023 | 27 Nov 2023 |
Design Notes & Tips (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.2 | 15 Nov 2016 | 15 Nov 2016 | ||
1.1 | 03 Oct 2018 | 03 Oct 2018 |
Application Notes for related Tools & Software (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.5 | 13 Sep 2018 | 13 Sep 2018 |
Presentations (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 07 Aug 2020 | 07 Aug 2020 | ||
1.0 | 28 Nov 2022 | 28 Nov 2022 |
Flyers (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 17 May 2021 | 17 May 2021 | ||
1.2021 | 11 Jan 2021 | 11 Jan 2021 |
Brochures (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
10.24 | 10 Oct 2024 | 10 Oct 2024 | ||
1.0 | 13 Sep 2024 | 13 Sep 2024 | ||
12.24 | 17 Dec 2024 | 17 Dec 2024 | ||
12.2024 | 17 Dec 2024 | 17 Dec 2024 |
Magazine Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 21 Feb 2024 | 21 Feb 2024 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
L6229D | Active | SO-24 | Industrial | Ecopack1 | 10 | 2024-01-01T00:00:00.000+01:00 | |
L6229DTR | Active | SO-24 | Industrial | Ecopack1 | 10 | 2024-01-01T00:00:00.000+01:00 | |
L6229PD | Active | PowerSO 36 | Industrial | Ecopack2 | 10 | 2024-01-01T00:00:00.000+01:00 | |
L6229PDTR | Active | PowerSO 36 | Industrial | Ecopack2 | 10 | 2024-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
L6229PD | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
L6229D | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
L6229DTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
L6229PDTR | | | distributors No availability of distributors reported, please contact our sales office |
L6229PD Active
L6229D Active
L6229DTR Active
L6229PDTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors