L6230

Active
Design Win Education

DMOS driver for three-phase brushless DC motor

Download datasheet Order Direct

Product overview

Description

The L6230 is a DMOS fully integrated 3-phase motor driver with overcurrent protection optimized for FOC application thanks to the independent current senses.

Realized in BCD technology, the device combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip.

An uncommitted comparator with open-drain output is available.

Available in Power SO36 and VFQFPN32 packages, the L6230 features a non-dissipative overcurrent protection on the high-side power MOSFET and thermal shutdown.

  • All features

    • Operating supply voltage from 8 to 52 V
    • 2.8 A output peak current (1.4 A RMS)
    • RDS(ON) 0.73 Ω typ. value at TJ = 25 °C
    • Integrated fast freewheeling diodes
    • Operating frequency up to 100 kHz
    • Non-dissipative overcurrent detection and protection
    • Cross conduction protection
    • Diagnostic output
    • Uncommited comparator
    • Thermal shutdown
    • Undervoltage lockout

Circuit Diagram

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L6230

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L6230PD
Active
PowerSO 36 Industrial Ecopack2 10 2024-01-01T00:00:00.000+01:00
L6230PDTR
Active
PowerSO 36 Industrial Ecopack2 10 2024-01-01T00:00:00.000+01:00
L6230Q
Active
VFQFPN 32 5x5x1.0 mm Industrial Ecopack2 10 2024-01-01T00:00:00.000+01:00
L6230QTR
Active
VFQFPN 32 5x5x1.0 mm Industrial Ecopack2 10 2024-01-01T00:00:00.000+01:00

L6230PD

Package:

PowerSO 36

Material Declaration**:

PDF

Marketing Status

Active

Package

PowerSO 36

Grade

Industrial

RoHS Compliance Grade

Ecopack2

L6230PDTR

Package:

PowerSO 36

Material Declaration**:

PDF

Marketing Status

Active

Package

PowerSO 36

Grade

Industrial

RoHS Compliance Grade

Ecopack2

L6230Q

Package:

VFQFPN 32 5x5x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 32 5x5x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

L6230QTR

Package:

VFQFPN 32 5x5x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 32 5x5x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
L6230PD
Available at distributors

Distributor availability of L6230PD

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L6230PDTR
Available at distributors

Distributor availability of L6230PDTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L6230QTR
Available at distributors

Distributor availability of L6230QTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L6230Q
Available at distributors

Distributor availability of L6230Q

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L6230PD Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6230PD

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

L6230PDTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6230PDTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

L6230QTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6230QTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

L6230Q Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6230Q

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors