L6235

Active
Education

DMOS driver for 3-phase brushless DC motor

Download datasheet Order Direct

Product overview

Description

The L6235 device is a DMOS fully integrated 3-phase motor driver with overcurrent protection.

Realized in BCDtechnology, the device combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip.

The device includes all the circuitry needed to drive a 3-phase BLDC motor including: a 3-phase DMOS bridge, a constant off time PWM current controller and the decoding logic for single ended hall sensors that generates the required sequence for the power stage.

Available in PowerSO36 and SO24 (20 + 2 + 2) packages, the L6235 device features a non-dissipative overcurrent protection on the high-side power MOSFETs and thermal shutdown.

  • All features

    • Operating supply voltage from 8 to 52 V
    • 5.6 A output peak current (2.8 A DC)
    • RDS(ON) 0.3 Ω typ. value at Tj = 25 °C
    • Operating frequency up to 100 KHz
    • Non-dissipative overcurrent detection and protection
    • Diagnostic output
    • Constant tOFF PWM current controller
    • Slow decay synchr. rectification
    • 60° and 120° hall effect decoding logic
    • Brake function
    • Tachometer output for speed loop
    • Cross conduction protection
    • Thermal shutdown
    • Undervoltage lockout
    • Integrated fast freewheeling diodes

Circuit Diagram

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      Brushless 12 Click

      Active

      Compact add-on board suitable for controlling BLDC motors

      Evaluation boards from partners MikroElektronika
      Brushless 12 Click

      Description:

      Compact add-on board suitable for controlling BLDC motors
    • Part number
      Status
      Description
      Type
      Supplier

      EC-i 40 Motor with Encoder

      Active

      EC-i 40 Motor with Encoder

      Companion devices from partners maxon motor
      EC-i 40 Motor with Encoder

      Description:

      EC-i 40 Motor with Encoder

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L6235

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L6235D
Active
SO-24 Industrial Ecopack1 10 2025-01-01T00:00:00.000+01:00
L6235D013TR
Active
SO-24 Industrial Ecopack1 10 2025-01-01T00:00:00.000+01:00
L6235PD
Active
PowerSO 36 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
L6235PD013TR
Active
PowerSO 36 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00

L6235D

Package:

SO-24

Material Declaration**:

Marketing Status

Active

Package

SO-24

Grade

Industrial

RoHS Compliance Grade

Ecopack1

L6235D013TR

Package:

SO-24

Material Declaration**:

Marketing Status

Active

Package

SO-24

Grade

Industrial

RoHS Compliance Grade

Ecopack1

L6235PD

Package:

PowerSO 36

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSO 36

Grade

Industrial

RoHS Compliance Grade

Ecopack2

L6235PD013TR

Package:

PowerSO 36

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSO 36

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
L6235D013TR
Available at 2 distributors

Distributor availability of L6235D013TR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 104 1
DIGIKEY WORLDWIDE 1640 1

Distributor reported inventory date: 4/25/2025

L6235D
Available at 3 distributors

Distributor availability of L6235D

Distributor Name
Region Stock Min. Order Third party link
ANGLIA Live EUROPE 14 1
MOUSER WORLDWIDE 1287 1
DIGIKEY WORLDWIDE 528 1

Distributor reported inventory date: 4/25/2025

L6235PD013TR
Available at 2 distributors

Distributor availability of L6235PD013TR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 3202 1
DIGIKEY WORLDWIDE 6167 1

Distributor reported inventory date: 4/25/2025

L6235PD
Available at 3 distributors

Distributor availability of L6235PD

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 1428 1
DIGIKEY WORLDWIDE 3418 1
YOSUN ASIA/PACIFIC 100 1

Distributor reported inventory date: 4/26/2025

L6235D013TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6235D013TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

MOUSER

Stock

104

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1640

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/25/2025

L6235D Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6235D

Operating Temperature (°C)

Min:

Max:

Distributor Name

ANGLIA Live

Stock

14

Min.Order

1

MOUSER

Stock

1287

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

528

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/25/2025

L6235PD013TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6235PD013TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

MOUSER

Stock

3202

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

6167

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/25/2025

L6235PD Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6235PD

Operating Temperature (°C)

Min:

Max:

Distributor Name

MOUSER

Stock

1428

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

3418

Min.Order

1

Region

WORLDWIDE Buy from Distributor

YOSUN

Stock

100

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/26/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors