L6460

Obsolete
Design Win

SPI configurable stepper and DC multi motor driver

Download datasheet

Product overview

Description

The L6460 is optimized to control and drive multi-motor system providing a unique level of integration in term of control, power and auxiliary features. Thanks to the high configurability L6460 can be customized to drive different motor architectures and to optimize the number of embedded features, such as the voltage regulators, the high precision A/D converter, the operational amplifier and the voltage comparators. The possibility to drive simultaneously stepper and DC motor makes L6460 the ideal solution for all the application featuring multi motors.

  • All features

    • Operating supply voltage from 13 V to 38 V
      • 2 DC and 1 stepper motor
      • 4 DC motor
      • Dual full bridge driver
      • Super DC driver
      • 2 half bridge driver
      • 1 super half bridge
      • 2 power switches
      • 1 super power switch
      • Same as bridges 1 and 2, listed above
      • Stepper motor driver: up to 1/16 microstepping
      • 2 buck regulators (bridge 3)
      • 1 super buck regulator
      • Battery charger (bridge 4)
      • One switching buck regulator
      • One switching regulator controller
      • One linear regulator
      • One battery charger
      • Thermal warning and shutdown
      • Overcurrent protection
      • Undervoltage lock-out
    • SPI interface
    • Programmable watchdog function
    • Integrated power sequencing and supervisory functions with fault signaling through serial interface and external reset pin
    • Very low power dissipation in shut-down mode (~35 mW)
      • Multi-channels 9 bit ADC
      • 2 operational amplifiers
      • Digital comparator
      • 2 low voltage power switches
      • 3 general purpose PWM generators
      • 14 GPIOs

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L6460

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models