STGAP3SXS

Active
Design Win Education

Galvanically isolated gate driver for SiC MOSFETs with 10 A Source/Sink current, desaturation protection and adjustable SOFTOFF

Download datasheet

Product overview

Description

The STGAP3S is a family of protected single gate drivers that provides galvanic isolation between the gate driving channel and the low voltage control and interface circuitry.

The platform includes different options with 10 A and 6 A current capability, each of which is available with dedicated UVLO variants for SiC MOSFETs and IGBTs. 

Ultrafast desaturation protection is also available with differentiated intervention thresholds and adjustable soft turn-off.

The availability of the Miller CLAMP and optional negative driving enables optimal driving performance.

  • All features

    • High voltage rail up to 1200 V
    • Driver current capability: 6/10 A sink/source @25 °C
    • ±200 V/ns Common Mode Transient Immunity (CMTI)
    • 75 ns input-output propagation delay
    • Miller CLAMP driver for external N-channel MOSFET 0.3 A source/0.5 A sink
    • Adjustable soft turn-off function
    • VDD UVLO
    • VH UVLO: IGBT and SiC variants
    • Desaturation protection: IGBT and SiC variants
    • Gate driving voltage up to 32 V
    • Negative gate driving voltage up to -10 V
    • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
    • Temperature shutdown protection
    • Reinforced galvanic isolation:
      • Isolation voltage VISO = 5.7 kVRMS (UL 1577)
      • Transient Overvoltage VIOTM = 8 kVPEAK (IEC 60747-17)
      • Max. Repetitive Isolation Voltage VIORM = 1.2 kVPEAK (IEC 60747-17)
    • Wide body SO-16W package

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGAP3SXS

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STGAP3SXS
Active
SO-16W Industrial Ecopack2 15 2024-01-01T00:00:00.000+01:00
STGAP3SXSTR
Active
SO-16W Industrial Ecopack2 15 2024-01-01T00:00:00.000+01:00

STGAP3SXS

Package:

SO-16W

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-16W

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STGAP3SXSTR

Package:

SO-16W

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-16W

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Rth (°C/W) (typ) (Junction To Ambient)
min
max
STGAP3SXS
Available at distributors

Distributor availability of STGAP3SXS

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STGAP3SXSTR
Available at distributors

Distributor availability of STGAP3SXSTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STGAP3SXS Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STGAP3SXS

Operating Temperature (°C)

Min:

Max:

Rth (°C/W) (typ) (Junction To Ambient):

-

STGAP3SXSTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STGAP3SXSTR

Operating Temperature (°C)

Min:

Max:

Rth (°C/W) (typ) (Junction To Ambient):

-

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors