STSPIN32F0252

Active
Design Win Education Education

250 V three-phase controller with MCU

Download datasheet Order Direct

Product overview

Description

The STSPIN32F025x is a system in package providing an extremely integrated solution suitable for driving three-phase applications.

It embeds an MCU (STM32F031x6x7) featuring an ARM® 32-bit Cortex®-M0 CPU and a 250V triple half bridge gate driver, able to drive N-channel power MOSFETs or IGBTs.

A comparator featuring advanced smartSD function is integrated in the device, ensuring fast and effective protection against overload and overcurrent.

The high-voltage bootstrap diodes are also integrated, as well as anti cross-conduction (interlocking), deadtime and UVLO protection on both the lower and upper driving sections, which prevents the power switches from operating in low efficiency or dangerous conditions. Matched delays between low and high-side sections guarantee no cycle distortion.

The integrated MCU allows performing FOC, 6-step sensorless and other advanced driving algorithm including the speed control loop.

It has WR and RD protection for embedded flash memory to prevent unwanted writing and reading, and it can be put in standby mode to reduce the power consumption.

The MCU provides 21 general-purpose I/O ports (GPIO) with 5 V tolerant capability, one 12-bit analog-to-digital converter with up to 10 channels performing conversions in a single-shot or scan modes, 6 synchronizable general-purpose timers and supports an easy to use debugging serial interface (SWD).

All of the integrated features of STSPIN32F025x make design of the application PCB easier, and result in reduced PCB area consumption, bill of material and overall application cost.

  • All features

    • Three-phase gate drivers
      • High voltage rail up to 250 V
      • dV/dt transient immunity ±50 V/ns
      • Gate driving voltage range from 9V to 20V
    • Driver current capability:
      • STSPIN32F0251/Q: 200/350 mA source/sink current
      • STSPIN32F0252/Q: 1/0.85 A source/sink current
    • 32-bit ARM® Cortex®-M0 core:
      • Up to 48 MHz clock frequency
      • 4-kByte SRAM with HW parity
      • 32-kByte Flash memory with option bytes
      • used for write/readout protection
    • 21 general-purpose I/O ports (GPIO)
    • 6 general-purpose timers
    • 12-bit ADC converter (up to 10 channels)
    • I2C, USART and SPI interfaces
    • Matched propagation delay for all channels
    • Integrated bootstrap diodes
    • Comparator for fast over current protection
    • UVLO, Interlocking and deadtime functions
    • Smart shutdown (smartSD) function
    • Standby mode for low power consumption
    • On-chip debug support via SWD
    • Extended temperature range: -40 to +125 °C
    • Package:
      • TQFP 10x10 64L pitch 0.5 Creepage 1.2 mm
      • QFN 10x10 72L pitch 0.5 Creepage 1.8 mm

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STSPIN32F0252

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STSPIN32F0252
Active
TQFP 64 10x10x1.0 Industrial Ecopack2 10 2024-01-01T00:00:00.000+01:00
STSPIN32F0252Q
Active
VFQFPN 10X10X0.95 72L PITCH 05 Industrial Ecopack2 10 2024-01-01T00:00:00.000+01:00
STSPIN32F0252QTR
Active
VFQFPN 10X10X0.95 72L PITCH 05 Industrial Ecopack2 10 2024-01-01T00:00:00.000+01:00
STSPIN32F0252TR
Active
TQFP 64 10x10x1.0 Industrial Ecopack2 10 2024-01-01T00:00:00.000+01:00

STSPIN32F0252

Package:

TQFP 64 10x10x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TQFP 64 10x10x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STSPIN32F0252Q

Package:

VFQFPN 10X10X0.95 72L PITCH 05

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 10X10X0.95 72L PITCH 05

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STSPIN32F0252QTR

Package:

VFQFPN 10X10X0.95 72L PITCH 05

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 10X10X0.95 72L PITCH 05

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STSPIN32F0252TR

Package:

TQFP 64 10x10x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TQFP 64 10x10x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STSPIN32F0252Q
Available at distributors

Distributor availability of STSPIN32F0252Q

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STSPIN32F0252QTR
Available at distributors

Distributor availability of STSPIN32F0252QTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STSPIN32F0252TR
Available at distributors

Distributor availability of STSPIN32F0252TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STSPIN32F0252
Available at distributors

Distributor availability of STSPIN32F0252

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STSPIN32F0252Q Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STSPIN32F0252Q

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STSPIN32F0252QTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STSPIN32F0252QTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STSPIN32F0252TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STSPIN32F0252TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STSPIN32F0252 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STSPIN32F0252

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors