Product overview
Description
The STSPIN32F060x system-in-package is an extremely integrated solution for driving three-phase applications, helping designers to reduce PCB area and overall bill-of-material.
It embeds an STM32F031x6x7 featuring an ARM® 32-bit Cortex®-M0 CPU and a 600 V triple half-bridge gate driver, able to drive N-channel power MOSFETs or IGBTs.
A comparator featuring advanced smartSD function is integrated, ensuring fast and effective protection against overload and overcurrent.
The high-voltage bootstrap diodes are also integrated, as well as anti cross-conduction, deadtime and UVLO protection on both the lower and upper driving sections, which prevents the power switches from operating in low efficiency or dangerous conditions. Matched delays between low and high-side sections guarantee no cycle distortion.
The integrated MCU allows performing FOC, 6-step sensorless and other advanced driving algorithms including the speed control loop.
-
All features
- Three-phase gate drivers
- High voltage rail up to 600 V
- dV/dt transient immunity ±50 V/ns
- Gate driving voltage range from 9V to 20V
- Driver current capability:
- STSPIN32F0601/Q: 200/350 mA source/sink current
- STSPIN32F0602/Q: 1/0.85 A source/sink current
- 32-bit ARM® Cortex®-M0 core:
- Up to 48 MHz clock frequency
- 4-kByte SRAM with HW parity
- 32-kByte Flash memory with option bytes
- used for write/readout protection
- 21 general-purpose I/O ports (GPIO)
- 6 general-purpose timers
- 12-bit ADC converter (up to 10 channels)
- I2C, USART and SPI interfaces
- Matched propagation delay for all channels
- Integrated bootstrap diodes
- Comparator for fast over current protection
- UVLO, Interlocking and deadtime functions
- Smart shutdown (smartSD) function
- Standby mode for low power consumption
- On-chip debug support via SWD
- Extended temperature range: -40 to +125 °C
- Package:
- TQFP 10x10 64L pitch 0.5 Creepage 1.2 mm
- QFN 10x10 72L pitch 0.5 Creepage 1.8 mm
- Three-phase gate drivers
You might also like...
Featured Videos
Recommended for you
Recommended Tools & Software
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 01 Mar 2021 | 01 Mar 2021 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.1 | 18 Dec 2024 | 18 Dec 2024 |
User Manuals (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 13 Jun 2024 | 13 Jun 2024 | ||
1.0 | 27 Nov 2023 | 27 Nov 2023 |
Presentations (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 07 Aug 2020 | 07 Aug 2020 |
Flyers (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 17 May 2021 | 17 May 2021 | ||
1.2021 | 11 Jan 2021 | 11 Jan 2021 |
Brochures (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
10.24 | 10 Oct 2024 | 10 Oct 2024 | ||
1.0 | 13 Sep 2024 | 13 Sep 2024 | ||
12.24 | 17 Dec 2024 | 17 Dec 2024 | ||
12.2024 | 17 Dec 2024 | 17 Dec 2024 |
Magazine Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 21 Feb 2024 | 21 Feb 2024 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
STSPIN32F0602 | Active | TQFP 64 10x10x1.0 | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 | |
STSPIN32F0602Q | Active | VFQFPN 10X10X0.95 72L PITCH 05 | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 | |
STSPIN32F0602QTR | Active | VFQFPN 10X10X0.95 72L PITCH 05 | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 | |
STSPIN32F0602TR | Active | TQFP 64 10x10x1.0 | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 |
STSPIN32F0602Q
Package:
VFQFPN 10X10X0.95 72L PITCH 05Material Declaration**:
STSPIN32F0602QTR
Package:
VFQFPN 10X10X0.95 72L PITCH 05Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STSPIN32F0602TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STSPIN32F0602QTR | | | 2 distributors | |||||||||||
STSPIN32F0602Q | | | 2 distributors | |||||||||||
STSPIN32F0602 | | | 2 distributors |
STSPIN32F0602TR Active
STSPIN32F0602QTR Active
STSPIN32F0602Q Active
STSPIN32F0602 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors