STSPIN32G0252

Active
Education

250 V three-phase BLDC controller with embedded STM32 MCU

Download datasheet Order Direct

Product overview

Description

The STSPIN32G0252 is a system-in-package providing an integrated solution suitable for driving three-phase applications.

It embeds an MCU (STM32G031x8x3) featuring an Arm 32-bit Cortex®-M0+ CPU and a 250 V triple half-bridge gate driver, able to drive N-channel power MOSFETs or IGBTs.

A comparator featuring an advanced smartSD function is integrated in the device, ensuring fast and effective protection against overload and overcurrent.

The high-voltage bootstrap diodes are also integrated, as well as anti cross-conduction (interlocking), deadtime, and UVLO protection on both the lower and upper driving sections, which prevents the power switches from operating in low efficiency or dangerous conditions. Matched delays between low and high-side sections guarantee no cycle distortion.

The integrated MCU is based on the high-performance 32-bit Arm Cortex®-M0+ core, operating at a frequency up to 64 MHz and featuring a memory protection unit (MPU), which enhances the application’s security.

This microcontroller represents the perfect choice for advanced motor control applications thanks to the comprehensive set of features such as the 12-bit ADC, an internal voltage reference buffer, one general-purpose 32-bit timer, one 16-bit PWM timer dedicated to motor control, four general-purpose 16-bit timers, two 16-bit low-power timers, a 5-channel DMA that performs data transfers between memory-mapped peripherals and/or memories to offload the CPU.

It also embeds high-speed memories (64 KB of flash memory, and 8 KB of SRAM) with several protection mechanisms, up to 32 available GPIOs, main interfaces (I2C, SPI, and UART), a comprehensive set of power-saving modes, and an analog independent supply input for ADC.

Such a feature-rich microcontroller allows running sensorless or sensored Field Oriented Control (FOC) with one, two or three shunts or a more traditional six-step control mode.

The STSPIN32G0252 also features a full set of protections and an extended temperature range (-40 °C to +125 °C), guaranteeing stable operation even in the most demanding industrial applications. An SWD interface is provided for microcontroller firmware programming and debugging.

  • All features

    • Three-phase gate drivers
      • High-voltage rail up to 250 V
      • dV/dt transient immunity ±50 V/ns
      • Gate driving voltage range from 9 V to 20 V
    • Driver current capability:
      • 1.00/0.85 A source/sink current @ 25 °C
    • 32-bit ARM® Cortex®-M0+ MCU core:
      • Up to 64 MHz clock frequency
      • 8-Kbyte SRAM with hardware parity check
      • 64-Kbyte flash memory with protection and securable area
      • CRC calculation unit
    • Up to 32 general-purpose I/O ports (GPIO)
    • 1 advanced timer for motor control, 16-bit with up to 6 x PWM channels
    • 5 general-purpose timers (1x 32-bit)
    • 2 low-power timers
    • 12-bit ADC converter (up to 15 channels) with 2 MSps conversion rate
    • 5-channel DMA controller with flexible mapping
    • Internal high precision voltage reference
    • Full set of interfaces: 2x I2C, 2x SPI, 3x UART and 1x low-power UART
    • Matched propagation delay for all channels
    • Integrated bootstrap diodes
    • Comparator for fast overcurrent protection
    • UVLO, interlocking, and deadtime functions
    • Smart shutdown (smartSD) function
    • Standby mode for low power consumption
    • On-chip debug support via SWD
    • Extended temperature range: -40 to +125 °C
    • QFN 10x10 72L pitch 0.5 creepage 1.8 mm package

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      EC-i 40 Motor with Encoder

      Active

      EC-i 40 Motor with Encoder

      Companion devices from partners maxon motor
      EC-i 40 Motor with Encoder

      Description:

      EC-i 40 Motor with Encoder

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STSPIN32G0252

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STSPIN32G0252Q
Active
VFQFPN 10X10X0.95 72L PITCH 05 Industrial Ecopack2 10 2024-01-01T00:00:00.000+01:00
STSPIN32G0252QTR
Active
VFQFPN 10X10X0.95 72L PITCH 05 Industrial Ecopack2 10 2024-01-01T00:00:00.000+01:00

STSPIN32G0252Q

Package:

VFQFPN 10X10X0.95 72L PITCH 05

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 10X10X0.95 72L PITCH 05

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STSPIN32G0252QTR

Package:

VFQFPN 10X10X0.95 72L PITCH 05

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 10X10X0.95 72L PITCH 05

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STSPIN32G0252Q
Available at 4 distributors

Distributor availability of STSPIN32G0252Q

Distributor Name
Region Stock Min. Order Third party link
ANGLIA Live EUROPE 10 1
MOUSER WORLDWIDE 1006 1
DIGIKEY WORLDWIDE 1001 1
YOSUN ASIA/PACIFIC 20 1

Distributor reported inventory date: 3/30/2025

STSPIN32G0252QTR
Available at distributors

Distributor availability of STSPIN32G0252QTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STSPIN32G0252Q Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STSPIN32G0252Q

Operating Temperature (°C)

Min:

Max:

Distributor Name

ANGLIA Live

Stock

10

Min.Order

1

MOUSER

Stock

1006

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1001

Min.Order

1

Region

WORLDWIDE Buy from Distributor

YOSUN

Stock

20

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 3/30/2025

STSPIN32G0252QTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STSPIN32G0252QTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors