STSPIN840

Active
Education Education

Compact dual brushed DC motor driver

Download datasheet Order Direct

Product overview

Description

The STSPIN840 is a compact brushed DC motor driver able to drive two bi-directional brushed DC motors simultaneously. It integrates, in a very small 4 x 4 mm QFN package, both the control logic and a fully protected low RDSon dual full-bridge power stage.

Thanks to a dedicated PARALLEL input pin the parallel mode function can be enabled, transforming the device in an equivalent and more powerful single full-bridge able to deliver up to 3Arms current at an equivalent HS + LS RDSon of 500 mΩ.

The STSPIN840 embeds two independent PWM current controllers (one for each full bridge) based on user settable values of reference voltage and OFF time.

The devices can be forced in a low consumption state reducing the total current consumption down to less than 45 μA.

As with all other devices from the STSPIN family, the STSPIN840 integrates a complete set of protections for the power stages (non-dissipative overcurrent, thermal shutdown, short-circuit and undervoltage lockout) making it a bulletproof solution for the new wave of demanding industrial applications.

  • All features

    • Operating voltage from 7 to 45 V
    • Maximum output current 1.5 Arms
    • RDSon HS + LS = 1 Ω typ.
    • Current control with adjustable OFF time
    • Current sensing based on external shunt resistors
    • Full protections set
      • Non-dissipative overcurrent protection
      • Short-circuit protection
      • Undervoltage lockout
      • Thermal shutdown
    • Parallel operation mode achieving single full-bridge configuration with output IRMS = 3 Arms and RDSon HS + LS = 500 mΩ typ.
    • Low standby current consumption

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STSPIN840

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STSPIN840
Active
TFQFPN 24L 4X4X1.05 Industrial Ecopack2 15 2025-01-01T00:00:00.000+01:00

STSPIN840

Package:

TFQFPN 24L 4X4X1.05

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TFQFPN 24L 4X4X1.05

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STSPIN840
Available at distributors

Distributor availability of STSPIN840

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STSPIN840 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STSPIN840

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors