Product overview
Description
The M24LR16E-R device is a Dynamic NFC/RFID tag IC with dual-interface, electrically erasable programmable memory (EEPROM). It features an I2C interface and can be operated from a VCC power supply. It is also a contactless memory powered by the received carrier electromagnetic wave. The M24LR16E-R is organized as 2048 × 8 bits in the I2C mode and as 512 × 32 bits in the ISO 15693 and ISO 18000-3 mode 1 RF mode.
The M24LR16E-R also features an energy harvesting analog output, as well as a user-configurable digital output pin toggling during either RF write in progress or RF busy mode.
-
All features
- Belonging to ST25 family, which includes allNFC/RF ID tag and reader products from ST
- I2C interface
- Two-wire I2C serial interface supports 400 kHz protocol
- Single supply voltage:1.8 V to 5.5 V
- Byte and Page Write (up to 4 bytes)
- Random and Sequential read modes
- Self-timed programming cycle
- Automatic address incrementing
- Enhanced ESD/latch-up protection
- I²C timeout
- Contactless interface
- ISO 15693 and ISO 18000-3 mode 1 compatible
- 13.56 MHz ±7k Hz carrier frequency
- To tag: 10% or 100% ASK modulation using 1/4 (26 Kbit/s) or 1/256 (1.6 Kbit/s) pulse position coding
- From tag: load modulation using Manchester coding with 423 kHz and 484 kHz subcarriers in low (6.6 kbit/s) or high (26 kbit/s) data rate mode. Supports the 53 kbit/s data rate with Fast commands
- Internal tuning capacitance: 27.5pF
- 64-bit unique identifier (UID)
- Read Block & Write (32-bit blocks)
- Digital output pin
- User configurable pin: RF write in progress or RF busy mode
- Energy harvesting
- Analog pin for energy harvesting
- 4 sink current configurable ranges
- Temperature range:
- from -40°C up to 85°C
- Memory
- 16-Kbit EEPROM organized into:
- 2048 bytes in I2C mode
- 512 blocks of 32 bits in RF mode
- Write time
- I2C: 5 ms (max.)
- RF: 5.75 ms including the internal Verify time
- Write cycling enduramce:
- 1 million write cycles at 25°C
- 150k write cycles at 85°C
- More than 40-year data retention
- Multiple password protection in RF mode
- Single password protection in I2C mode
- 16-Kbit EEPROM organized into:
- Package:
- ECOPACK2® (RoHS compliant and Halogen-free)
Circuit Diagram
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator
