Product overview
Description
Delivering high-end performance in a small 4 x 4 mm package, the ST25R200 multipurpose NFC transceiver brings the convenience of contactless interaction and features to a variety of end applications. It is especially optimized for end products in the consumer and industrial segments.
The ST25R200 supports NFC reader/writer mode. The high output power allows easy integration into applications with small antennas. The reader has an excellent read range and comes with an improved low power card detection (LPCD), increasing detection range in inductive wake-up mode. During this low-power wake-up mode, the system can detect the approach or the removal of tags. The IC contains an RC oscillator and programmable timer to automatically scan for cards or other NFC-enabled devices like a smartwatch or a phone when in WU mode.
The high sensitivity of the device, supported by ST’s noise suppression receiver (NSR) technology, allows successful reads even in noisy environments.
It includes an advanced analog front-end (AFE) and a highly integrated data framing system for NFC‑A/B (ISO14443A/B) and NFC‑V (ISO15693) to read cards. The transparent mode of the AFE can be used to implement other custom protocols in reader mode.
The device comes in a compact 4 x 4 mm 24-pin TQFN package, allowing the integration of NFC technology in small devices.
Is is designed to operate from a wide power supply range (2.7 to 5.5 V) and a wide peripheral IO voltage range (from 2.7 to 5.5 V) within a broad ambient temperature range from -40 °C up to +85 °C.
-
All features
- Operating modes
- Reader/writer
- RF communication
- ISO14443A/NFC-A at 106 kbit/s
- ISO14443B/NFC-B at 106 kbit/s
- ISO15693/NFC-V up to 53 kbit/s
- NFC Forum T1T, T2T, T4T, and T5T tag types
- Proprietary protocols, such as Kovio, CTS, and B’
- Low level modes to implement MIFARE Classic® compliant or other custom protocols
- Key features
- Improved low power card detection based on inductive wake-up
- High output power with dynamic power output (DPO)
- Active wave shaping (AWS) with overshoot/undershoot protection
- Option to connect two independent single-ended antennas
- Integrated EMD handling
- Adjustable ASK modulation depth
- Automatic gain control and squelch feature to maximize SNR (signal-to-noise ratio)
- Integrated regulators to boost system PSRR
- Measurement of antenna characteristics (I/Q channels)
- 256-byte FIFO
- External communication interfaces
- Serial peripheral interface (SPI) up to 10 Mbit/s
- Electrical characteristics
- Supply voltage range: from 2.7 to 5.5 V
- Peripheral communication supply range: from 2.7 to 5.5 V
- Antenna driver voltage range, up to 6 Vp
- Quartz oscillator capable of operating with 27.12 MHz crystal with fast startup
- Package
- UFQFPN24 is ECOPACK2 compliant
- Operating modes
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator

Estimate
PCB Thermal Simulator
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
You might also like...
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 28 Jun 2024 | 28 Jun 2024 |
Application Notes (5)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 11 Oct 2024 | 11 Oct 2024 | ||
4.0 | 07 Jun 2024 | 07 Jun 2024 | ||
5.0 | 07 Jun 2024 | 07 Jun 2024 | ||
1.0 | 01 Aug 2024 | 01 Aug 2024 | ||
5.0 | 21 Jun 2024 | 21 Jun 2024 |
User Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.0 | 06 Mar 2025 | 06 Mar 2025 |
Application Notes for related Tools & Software (5 of 8)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 11 Oct 2024 | 11 Oct 2024 | ||
6.0 | 30 May 2023 | 30 May 2023 | ||
3.0 | 18 Dec 2024 | 18 Dec 2024 | ||
4.0 | 03 May 2022 | 03 May 2022 | ||
1.0 | 23 Apr 2021 | 23 Apr 2021 | ||
3.0 | 21 Mar 2024 | 21 Mar 2024 | ||
1.0 | 18 Jun 2020 | 18 Jun 2020 | ||
2.0 | 26 Apr 2022 | 26 Apr 2022 |
Presentations (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 12 Aug 2024 | 12 Aug 2024 |
Flyers (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 05 Jul 2024 | 05 Jul 2024 | ||
1.0 | 12 Jun 2024 | 12 Jun 2024 |
White Papers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 06 Jul 2021 | 06 Jul 2021 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ST25R200-BMET | Active | UFQFPN 4 X 4 X 0.50 - 24L | Industrial | Ecopack2 | |
ST25R200-BMET
Package:
UFQFPN 4 X 4 X 0.50 - 24LMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Free Samples | ESample Max Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||
ST25R200-BMET | Active | 1.99 / 1k | 3 distributors | UFQFPN 4 X 4 X 0.50 - 24L | Tape and Reel | THAILAND | EAR99 | NEC | -40 | 85 |
| 3 |
ST25R200-BMET Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors