ST25TV04K-P

Active
Design Win

NFC Type 5 / RFID tag IC with 4-Kbit EEPROM and protection

Download datasheet

Product overview

Description

The ST25TV04K-P device is a NFC and RFID tags, with 4 Kbits of electrically erasable programmable memory (EEPROM). This devie acts as a contactless memory accessed through a RF link, following ISO/IEC 15693 or NFC forum type 5 recommendations, and powered by the received carrier electromagnetic wave.

The GPO pin of the ST25TV04K-P provides data informing the contact world about incoming events, like RF field detection, RF activity in progress or can be directly controller by an RF reader. An energy harvesting feature is also proposed when external conditions make it possible.

  • All features

    • Contactless interface
      • Based on ISO/IEC 15693
      • NFC Forum Type 5 tag certified by the NFC Forum
      • Supports all ISO/IEC 15693 modulations, coding, subcarrier modes and data rates
      • Custom Fast read access up to 53 Kbit/s
      • Single and multiple block reads (Same for Extended commands)
      • Single and multiple block writes (Same for Extended commands) (up to 4)
      • Internal tuning capacitance: 28.5 pF
      • Kill capability for privacy protection
    • Memory
      • 4 Kbits of EEPROM
      • RF interface accesses blocks of four bytes
      • Typical write time: 5 ms for one block
      • Data retention: 40 years
      • Write cycles endurance:
        • 1 million at 25 °C
        • 600k at 85 °C
    • Data protection
      • User memory: one to four configurable areas, protectable in read and/or write by three 64-bit passwords
      • System configuration: protected in write by a 64-bit password
    • Energy harvesting
      • Analog output pin to power external components
    • GPO
      • Interruption pin configurable on multiple RF events (field change, memory write, activity, user set/reset/pulse)
    • Temperature range
      • From - 40 to 85 °C

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:
Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger
Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties
Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations
Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:
Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass
Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window
Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs
Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:
NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance
NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate
NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST25TV04K-P

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ST25TV04K-PE6G3
Active
GOLD BUMPED DICE Industrial N/A

ST25TV04K-PE6G3

Package:

GOLD BUMPED DICE

Material Declaration**:

PDF XML

Marketing Status

Active

Package

GOLD BUMPED DICE

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
min
max
ST25TV04K-PE6G3
Available at distributors

Distributor availability of ST25TV04K-PE6G3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25TV04K-PE6G3 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25TV04K-PE6G3

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors