Product overview
Description
The ST25TV16KC and ST25TV64KC devices are NFC and RFID tags, with, respectively, 16 and 64 Kbit of electrically erasable programmable memory (EEPROM). These devices act as a contactless memory accessed through an RF link, following ISO/IEC 15693 or NFC Forum Type 5 recommendations, and are powered by the received carrier electromagnetic wave.
-
All features
- Contactless interface
- Based on ISO/IEC 15693
- NFC Forum Type 5 tag certified by the NFC Forum
- Supports all ISO/IEC 15693 modulations, coding, subcarrier modes, and data rates
- Custom fast read access, up to 53 Kbit/s
- Single and multiple block reads (same for extended commands)
- Single and multiple block writes (same for extended commands), up to four
- Internal tuning capacitance: 28.5 pF
- Memory
- 16 or 64 Kbits of EEPROM
- RF interface accesses blocks of four bytes
- Typical write time: 5 ms for one block
- Data retention: 40 years
- Write cycles endurance:
- 1 million at 25 °C
- 600 k at 85 °C
- Data protection
- User memory: one to four configurable areas, protectable in read and/or write by three 64-bit passwords
- System configuration: protected in write by a 64-bit password
- Temperature range
- From -40 to 85 °C
- Contactless interface
Featured Videos
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ST25TV16KC-APG3 | Active | GOLD BUMPED DICE | Industrial | N/A |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Free Samples | ESample Max Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||
ST25TV16KC-APG3 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
ST25TV16KC-APG3 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors