RAMScope "Visualizes" the Behavior of the Control Model in Real Time.
Verification of control system behavior can be determined by observing changes in variable data of algorithms implemented in the control MCU. RAMScope can measure dynamically changing values of control algorithm variables in time series. It is possible to visualize the behavior of function processing and state transitions by measuring the input variable values of the control function and the function output variable values at fixed intervals.
RAMScopeVP is an integrated application software for comfortable use of RAMScope settings, measurements, capturing, and calibration.
"Integrated synchronous measurement" of control software internal variables and peripheral IO status in real time. The best tool for verifying system functions and performance!
- Enables real-time monitoring of internal variables of control algorithms and calibration of parameters
- Multi-synchronous measurement system that can freely combine multiple measurement modules
Types of measurement modules:
- Variable Data Acquisition/Calibration (RAM monitor), Analog Measurement, CAN Communication
- Measuring modules can be expanded to a maximum of 10 modules
- Equipped with the function of ”Test Scenarios (injecting scenario data into variable data, Simulated CAN transmission)
- One tool covers everything from reprogramming (flash memory update) to measurement and logging required for software verification testing
- Supports calibration function (parameter tuning) for system optimization
- Enhanced function of measuring module (input voltage for analog signal measurement: up to 1000 V, CAN measurement: CAN FD)
- High-speed HOST Communication IF (Gb Ethernet/USB3.1), Enhanced Robustness, Noise Immunity
- Compliant with ASAM standards (Association for Standardization of Automation and Measuring Systems)
- Standard file format: A2L (Measurement and Calibration tool settings)/MDF(Measurement Data Format)
Supported Devices | SR5E1,STM32 |
Tool Type | Programming Tool |
Site |