RC-SPIRIT2-433 module
RC-SPIRIT2-433 module is based on STMicroelectronics S2-LP transceiver.
Pin to pin compatible with the SPSGRF family modules manufactured from STMicroelectronics.
This device is a high performance ultra low power RF transceiver designed for RF wireless application in the sub 1GHz band.
The module is designed for maximum performance in a minimal space, with 4 programmable I/O pins.
Programmable from external microcontroller via SPI interface.
Ready for use SMD mounting (11.5 x 13.5mm) - Metal shield.
Operative Frequency Band: 433 MHz.
RC-SPIRIT2-868
RC-SPIRIT2-868 module is based on STMicroelectronics S2-LP transceiver.
Pin to pin compatible with the SPSGRF family modules manufactured from STMicroelectronics.
This device is a high performance ultra low power RF transceiver designed for RF wireless application in the sub 1GHz band.
The module is designed for maximum performance in a minimal space, with 4 programmable I/O pins.
Programmable from external microcontroller via SPI interface.
Ready for use SMD mounting (11.5 x 13.5mm) - Metal shield.
Operative Frequency Band: 868 MHz.
RC-SPIRIT2-915 module
RC-SPIRIT2-915 module is based on STMicroelectronics S2-LP transceiver
Pin to pin compatible with the SPSGRF family modules manufactured from STMicroelectronics.
This device is a high performance ultra low power RF transceiver designed for RF wireless application in the sub 1GHz band.
The module is designed for maximum performance in a minimal space, with 4 programmable I/O pins
Programmable from external microcontroller via SPI interface
Ready for use SMD mounting (11.5 x 13.5mm) - Metal shield
Operative Frequency Band: 915 MHz
Supported Devices | BALF-NRG-01D3,BALF-SPI2-01D3,S2-LP |
Device Type | Integrated module |
Functions | Radio transceiver, IoT |
Site |
ST Products |
---|