ULTRA DRACONAV is a fully integrated multi-frequency and multi-constellation secure receiver designed to enhance trustworthiness in position, navigation, and timing information. It boosts confidence and resilience in position, velocity, and time data from satellite navigation systems. The module detects various attack types, including GNSS replay, spoofing, meaconing, and jamming. Upon attack detection, it switches to dead reckoning navigation to estimate the true position and provide disruption details. Data is protected against replay attacks, ensuring integrity and secure storage of sensitive information.
Features and Benefits of ULTRA DRACONAV
- Multi-constellation and multi-frequency GNSS engine: GPS, Galileo, QZSS, NAVIC, GLONASS, Beidou.
- Supports SBAS (EGNOS, WAAS, MSAS, GAGAN).
- Advanced GNSS signal attacks detection.
- Galileo OSNMA support.
- Dead Reckoning support.
- Firmware protection.
- Secure interface to applications.
- EWSS and SAR RLM support.
GNSS Features
- GNSS Chipset TESEO V (STA8135GA/GAS).
- Frequency Bands:
- GPS L1 C/A, L2C, L5
- GLONASS L1OF, L2OF
- QZSS L1C/A, L2C, L5
- GALILEO E1, E5a, E5b, E6
- BEIDOU B1C, B1I, B2a, B2I
- NAVIC L5
- SBAS WAAS (United States), EGNOS (Europe), MSAS (Japan and southeast Asia), GAGAN (India)
- 80 Tracks channels.
- Fast acquisition channels.
- Dead Reckoning support.
Interfaces
- 3 UART available up to 921,600 baud.
- Protocols: NMEA (v4.11, v3.01), RTCM3, and Compact Binary format.
- Peripheral ports I2C and SPI.
- Supply Voltage 3.3 V.
- Supports active and passive antennas.
Security Features
- GNSS Spoofing detection.
- GNSS Jamming detection.
- GNSS Signal anti-replay protection.
- Firmware upgrade and module configuration.
- State-of-the-art cybersecurity algorithm.
- Provides a fully trusted position based on authenticated Galileo satellite (OSNMA).
Operating Conditions
- Storage temperature: -40°C to +85°C.
- Operating temperature: -40°C to +85°C.
- ITAR Free.
Firmware Customization
- Firmware fully configurable.
- Customization according to your application needs and requirements upon request.
Supported Devices | ASM330LHH,LIS2MDL |
Functions | GNSS Module |
Site |
Served Countries:
Europe