STA8089FG

Active
Design Win

Fully Integrated GPS/Galileo/Glonass/Beidou2/QZSS Receiver with embedded RF and in-package Flash

Download datasheet

Product overview

Description

STA8089FG belongs to Teseo III family products. The device is a single die standalone positioning receiver IC working on multiple constellations (GPS/Galileo/GLONASS/BeiDou/QZSS).

The device is backward compatible with STA8088FG, this enables fast customer application migration.

The device is offered with a complete GNSS firmware which performs all GNSS operations including tracking, acquisition, navigation and data output with no need of external memories.

STA8089FGBD can run also TESEO-DRAW the STMicroelectronics dead reckoning firmware.

  • All features

    • STMicroelectronics positioning receiver with 48 tracking channels and 2 fast acquisition channels supporting GPS, Galileo, GLONASS, BeiDou and QZSS systems
    • ST-DRAW (Dead Reckoning Automotive Way) supported (STA8089FGBD only)
    • Pin to pin compatible with STA8088FG
    • Single die standalone receiver embedding RF Front-End and low noise amplifier
    • -162 dBm indoor sensitivity (tracking mode)
    • Fast TTFF < 1 s in Hot start and 30 s in Cold Start
    • High performance ARM946 MCU (up to 196 MHz)
    • 256 Kbyte embedded SRAM
    • In-package SQI Flash Memory (16 Mbits)
    • Real Time Clock (RTC) circuit
    • 32-bit Watch-dog timer
    • 3 UARTs
    • 1 I2C master interface
    • 1 Synchronous Serial Port (SSP, Motorola-SPI supported)
    • USB2.0 full speed (12 MHz) with integrated physical layer transceiver
    • 2 Controller Area Network (CAN)
    • 2 channels ADC (10 bits)
    • Operating condition:
      • Main voltage regulator (VINL): 1.8 V ± 5%
      • Backup voltage (VINB): 1.6 V to 4.3 V
      • Digital voltage (VDD): 1.0 V to 1.32 V
      • RF core voltage (VCC): 1.2 V ± 10%
      • IO Ring Voltage (VddIO): 1.8 V ± 5% or 3.3 V ± 10%
    • Package:
      • VFQFPN56 (7 x 7 x 1.0 mm) 0.4 mm pitch
    • Ambient temperature range: -40/+85°C

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STA8089FG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STA8089FG
Active
VFQFPN 56 7x7x1.0 Industrial Ecopack2
STA8089FGB
Active
VFQFPN 56 7x7x1.0 Industrial Ecopack2
STA8089FGBD
Active
VFQFPN 56 7x7x1.0 Industrial Ecopack2
STA8089FGBDTR
Active
VFQFPN 56 7x7x1.0 Industrial Ecopack2
STA8089FGBTR
Active
VFQFPN 56 7x7x1.0 Industrial Ecopack2
STA8089FGTR
Active
VFQFPN 56 7x7x1.0 Industrial Ecopack2

STA8089FG

Package:

VFQFPN 56 7x7x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 56 7x7x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STA8089FGB

Package:

VFQFPN 56 7x7x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 56 7x7x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STA8089FGBD

Package:

VFQFPN 56 7x7x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 56 7x7x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STA8089FGBDTR

Package:

VFQFPN 56 7x7x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 56 7x7x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STA8089FGBTR

Package:

VFQFPN 56 7x7x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 56 7x7x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STA8089FGTR

Package:

VFQFPN 56 7x7x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 56 7x7x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STA8089FG
Available at distributors

Distributor availability of STA8089FG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STA8089FGBD
Available at distributors

Distributor availability of STA8089FGBD

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STA8089FGBTR
Available at distributors

Distributor availability of STA8089FGBTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STA8089FGBDTR
Available at distributors

Distributor availability of STA8089FGBDTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STA8089FGB
Available at distributors

Distributor availability of STA8089FGB

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STA8089FGTR
Available at distributors

Distributor availability of STA8089FGTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STA8089FG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STA8089FG

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STA8089FGBD Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STA8089FGBD

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STA8089FGBTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STA8089FGBTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STA8089FGBDTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STA8089FGBDTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STA8089FGB Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STA8089FGB

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STA8089FGTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STA8089FGTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors