STA8089GAT

Active

Automotive Grade GPS/Galileo/Glonass/QZSS receiver

Download datasheet

Product overview

Description

STA8089GAT belongs to Teseo III family products.

STA8089GAT is a single die standalone positioning receiver IC working on multiple constellations (GPS/Galileo/GLONASS/BeiDou/QZSS).

STA8089GAT is compliant with ST Automotive Grade qualification which includes in addition to AEC-Q100 requirements a set of production flow methodologies targeting zero defect per million.

STA8089GAT, fulfilling high quality and service level requirements of the Automotive market, is the ideal solution for in-dash navigation and OEM telematics applications.

The device is offered with a complete GNSS firmware which performs all GNSS operations including tracking, acquisition, navigation and data output.

STA8089GATD can run also TESEO-DRAW the STMicroelectronics dead reckoning firmware.

  • All features

    • AEC-Q100 qualified
    • STMicroelectronics positioning receiver with 48 tracking channels and 2 fast acquisition channels supporting GPS, Galileo, GLONASS, BeiDou and QZSS systems
    • ST DRAW (Dead Reckoning Automotive Way) supported (STA8089GATD Only)
    • Pin to pin compatible with STA8088GA
    • Single die standalone receiver embedding RF Front-End and low noise amplifier
    • -162 dBm indoor sensitivity (tracking mode)
    • Fast TTFF < 1 s in Hot start and 30 s in Cold Start
    • High performance ARM946 MCU (up to 196 MHz)
    • External SQI Flash interface
    • 256 Kbyte embedded SRAM
    • Real Time Clock (RTC) circuit
    • 32-bit Watch-dog timer
    • 2 UARTs
    • 1 I2C master/slave interface
    • USB2.0 full speed (12 MHz) with integrated physical layer transceiver
    • 2 Controller Area Network (CAN)
    • 2 channels ADC (10 bits)
    • Operating condition:
      • Main voltage regulator (VINL): 1.8 V ± 5%
      • Backup voltage (VINB): 1.6 V to 4.3 V
      • Digital voltage (VDD): 1.1 V to 1.32 V
      • RF core voltage (VCC): 1.2 V ± 10%
      • IO Ring Voltage (VddIO): 1.8 V ± 5% or 3.3 V ± 10%
    • Package:
      • VFQFPN56 (7 x 7 x 1.0 mm) 0.4 mm pitch
    • Operating temperature range: -40/+105°C

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.