Product overview
Description
STA8089GR belongs to Teseo III family products.
STA8089GR is a single die standalone positioning receiver IC working on multiple constellations (GPS/GLONASS/BeiDou/QZSS).
The device is offered with a complete GNSS firmware which performs all GNSS operations including tracking, acquisition, navigation and data output.
-
All features
- STMicroelectronics® positioning receiver with 48 tracking channels and 2 fast acquisition channels supporting GPS, GLONASS, BeiDou and QZSS systems
- Pin to pin compatible with STA8088G
- Single die standalone receiver embedding RF Front-End and low noise amplifier
- -163 dBm tracking sensitivity
- 1.5 m CEP position accuracy
- Fast TTFF < 1 s in Hot start and 30 s in Cold Start
- High performance ARM946 MCU (up to 196 MHz)
- 256 Kbyte embedded SRAM
- Real Time Clock (RTC) circuit
- 32-bit Watch-dog timer
- 2 UARTs
- 1 I2C master/slave interface
- 2 channels ADC (10 bits)
- Operating condition:
- Main voltage regulator (VINL): 1.8 V ± 5%
- Backup voltage (VINB): 1.6 V to 4.3 V
- Digital voltage (VDD): 1.1 V to 1.32 V
- RF core voltage (VCC): 1.2 V ± 10%
- IO Ring Voltage (VddIO): 1.8 V ± 5% or 3.3 V ± 10%
- Package:
- VFQFPN56 (7 x 7 x 1.0 mm) 0.4 mm pitch
- Ambient temperature range: -40/+85°C
You might also like...
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STA8089GR | Active | VFQFPN 56 7x7x1.0 | Industrial | Ecopack2 | |
STA8089GR
Package:
VFQFPN 56 7x7x1.0Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STA8089GR | | | distributors No availability of distributors reported, please contact our sales office |
STA8089GR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors