STA8090WG

Active
Design Win

STA8090WG - Fully Integrated GPS/Galileo/Glonass/QZSS Receiver with embedded RF

Download datasheet

Product overview

Description

STA8090WG belongs to Teseo III family products.

STA8090WG is a single die standalone positioning receiver which embeds the new ST GNSS positioning engine capable of receiving signals from multiple satellite navigation systems, including GPS, Galileo, Glonass, BeiDou QZSS.

The minimum BOM and small WLCSP package make STA8090WG the ideal solution for low-cost and small footprint products such hand-held computers, cameras, data loggers, and sports accessories.

The device is offered with a complete GNSS firmware which performs all GNSS operations including tracking, acquisition, navigation and data output.

  • All features

    • STMicroelectronics positioning receiver with 48 tracking channels and 2 fast acquisition channels supporting GPS, Galileo, GLONASS, BeiDou and QZSS systems
    • Single die standalone receiver embedding RF Front-End and low noise amplifier
    • -162 dBm indoor sensitivity (tracking mode)
    • Fast TTFF < 1 s in Hot start and 30 s in Cold Start
    • High performance ARM946 MCU (up to 196 MHz)
    • 256 Kbyte embedded SRAM
    • External SQI Flash interface
    • 8 free running timers/ counters (32 bit)
    • Real Time Clock (RTC) circuit
    • 32-bit Watch-dog timer
    • 3 UARTs
    • 1 I2C master interface
    • 1 Synchronous Serial Port (SSP, Motorola-SPI supported)
    • USB2.0 full speed (12 MHz) with integrated physical layer transceiver
    • 1 Controller Area Network (CAN) (STA8090WGBD only)
    • Power Management Unit (PMU) embedding switching regulator
    • Operating condition:
      • Main voltage regulator (VINL): 1.6 V to 4.3 V
      • Backup voltage (VINB): 1.6 V to 4.3 V
      • Digital voltage (VDD): 1.0 V to 1.32 V
      • RF core voltage (VCC): 1.2 V ± 10%
      • IO Ring Voltage (VddIO): 1.8 V ± 5% or 3.3 V ± 10%
    • Package:
      • WLCSP77 (3.861 x 3.843 x 0.6 mm) 0.4 pitch
    • Packing in Tape and Reel
    • Operating temperature range: -40/ +85 °C

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STA8090WG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STA8090WG
Active
WLCSP MSL1 Industrial N/A

STA8090WG

Package:

WLCSP MSL1

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP MSL1

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STA8090WG
Available at distributors

Distributor availability of STA8090WG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STA8090WG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STA8090WG

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors