STA8600A

Preview

Automotive TeseoVI Quad-bands GNSS receiver

Download databrief

Product overview

Description

The STA8600A is a quad-band multiconstellation positioning receiver IC. It requires minimal external components since it embeds enough MIPS/memory resources for supporting up to quad-band algorightms on chip (with submeter accuracy). It supports dead reckoning automotive way (TESEO-DRAW) and dead reckoning unplugged mode (Teseo-DRUM) to ensure high-accuracy positioning in harsh environments such as tunnels, garages, and deep urban areas.

The STA8600A provides measurement data with up to quad-band. Combined with the PPP/RTK algorithm, the device provides high positioning accuracy. It shows a great flexibility thanks to the capability to handle all software configurations with a unique binary firmware component. It also supports a unique PCB design for safety and non-safety applications thanks to P2P compatibility with STA9200MA (ASIL chip).

The STA8600AS also includes a hardware security module (HSM) micro for supporting secure boot. This module, with the signal and interface integrity mechanism, makes the STA8600A the ideal solution for applications where integrity is a key factor. It supports a highly evolved antijamming and antispoofing mechanism to mitigate attacks thanks to independent L5 acquisition and tracking, and to the Galileo OSNMA capability. The innovative RF architecture and GNSS baseband make it ready to support new emerging low Earth orbit (LEO) constellations. It is compliant with the ST automotive-grade qualification, which is included in addition to the AEC-Q100 requirements.

The usage of in-house manufacturing fabs combined with a set of production flow methodologies targeting zero defect per million, makes the STA8600A the ideal solution for stringent automotive quality and supply chain requirements.

The device is delivered in a QFN package.

  • All features

    • Highlights
      • AEC-Q100 automotive qualification on going
      • Arm® Cortex®‑M7
      • Embedded RAM/NVM/cache
      • Dedicated ADC for antenna sensing
      • ESD: 2 kV (HBM) and 500 V (CDM)
      • Automotive grade 105°C
    • GNSS features
      • STMicroelectronics' sixth generation positioning receiver with six constellations: GPS, Galileo, GLONASS, BeiDou, QZSS, NAVIC (former IRNSS)
      • Standard PVT positioning supporting up to quad-band for submeter accuracy applications
      • TESEO-DRAW (dead reckoning automotive way) support
      • Measurement engine with up to quad-band to support precise positioning algorithms
      • Code phase, carrier phase, doppler frequency measurement
      • Support any SBAS systems
      • Independent GPS/QZSS L5, Galileo E5a/b, BeiDou B2a acquisition & tracking
      • 192 (96 data & 96 pilot) signal tracking channels
    • Security
      • Cybersecurity (ISO21434) support (STA8600AS only)
      • Chip integrity (secure boot, secure firmware update, secure link) thanks to an embedded hardware security module (HSM), (STA8600AS only)
      • Signal integrity (antijamming/antispoofing)
      • Interface integrity (on-the-fly decryptor engine), (STA8600AS only)
    • Communication interfaces
      • Two UART ports for host communication supporting hardware flow control
      • One synchronous serial port (SSP) for host communication
      • One I²C port for sensor interfacing
      • One SPIQ port for sensor interfacing
      • 2× PPS configurable I/Os
    • Core peripherals
      • Embedded DMA
      • 32 kHz oscillator real-time clock
      • Watchdog timer
      • 1× extended function timer
    • Power management unit
      • Separate power supply domains:
        • Backup domain: 1.71 V to 3.63 V
        • Switchable domain: 1.71 V to 3.63 V
        • Optional external core supply voltage: 0.9 V to 1.0 V
      • On-chip LDOs with high-voltage/low-voltage monitors

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.