STA8610A

Preview

Automotive TeseoVI+ Quad-bands GNSS receiver

Download databrief

Product overview

Description

The STA8610A is a quad-band multiconstellation positioning receiver IC. It supports multiband constellations up to quad-band with a single die approach. It includes a dual-processor architecture that gives enough resources for supporting the RTK/PPP precision algorithms on chip.

Thanks to the software development kit (SDK), the STA8610A is an ideal open platform to be augmented with high-value sofware features such as RTK/PPP, and precise heading. The dual-antenna architecture is also supported thanks to the IQ interface to be connected with the external STA5635A RF IC. It is the ideal platform for supporting antispoofing and precise heading algorithms.

The STA8610AS1 also includes a hardware security module (HSM) to support secure boot. This module, with the signal and interface integrity mechanism, makes the STA8610A the ideal solution for applications where integrity is a key factor.

The STA8610A supports a highly evolved antijamming and antispoofing mechanism to mitigate attacks thanks to independent L5 acquisition and tracking, and to the Galileo OSNMA capability. The innovative RF architecture and GNSS baseband make it ready to support new emerging low Earth orbit (LEO) constellations. It is compliant with the ST automotive-grade qualification, which is included in addition to the AEC-Q100 requirements.

The usage of in-house manufacturing fabrication plants combined with a set of production flow methodologies targeting zero defect per million, makes the STA8610A the ideal solution for stringent automotive quality and supply chain requirements.

The device is delivered in a BGA package.

  • All features

    • Highlights
      • AEC-Q100 automotive qualification on going
      • ESD: 2 kV (HBM) and 500 V (CDM)
      • Automotive grade 105°C
    • GNSS features
      • STMicroelectronics' sixth generation positioning receiver with six constellations: GPS, Galileo, GLONASS, BeiDou, QZSS, NAVIC (former IRNSS)
      • Open platform supported by a software development kit (SDK)
      • Standard PVT positioning supporting up to quad-band for submeter accuracy applications
      • Measurement engine with up to quad-band to support precise positioning algorithms
      • Code phase, carrier phase, doppler frequency measurement
      • Support any SBAS systems
      • Independent GPS/QZSS L5, Galileo E5a/b, BeiDou B2a acquisition & tracking
      • 192 (96 data & 96 pilot) signal tracking channels
    • Measurement engine core
      • Arm® Cortex®‑M7
      • Embedded RAM/NVM/cache
    • Positioning engine core (RTK/PPP)
      • Arm® Cortex®‑M7
      • Positioning engine core to support decimeter-level positioning firmware (RTK/PPP clients)
      • Open platform (SDK offer) for precise positioning software partners
      • Operating frequency up to 314 MHz
      • Double precision floating-point unit
      • Embedded cache (16 KB + 16 KB)
      • Embedded 512 KB RAM
    • External octo-SPI memory interface
      • Quad/octal flash/RAM controller
      • HyperBus™ flash/RAM controller
    • Security
      • Cybersecurity (ISO21434) support (STA8610AS1 only)
      • Chip integrity (secure boot, secure firmware update, secure link) thanks to an embedded hardware security module (HSM), (STA8610AS1 only)
      • Signal integrity (antijamming/antispoofing)
      • Interface integrity (on-the-fly decryptor engine) (STA8610AS1 only)
    • Communication interfaces
      • Three UART ports for host communication supporting hardware flow control
      • Two synchronous serial ports (SSP) for host communication or STA5635A RFIC programming
      • One I²C port for sensor interfacing
      • One SPIQ port for sensor interfacing
      • 2× PPS configurable outputs
      • IQ interface to support dual antenna architecture (with external STA5635x)
      • 2× timestamp inputs (PPS_IN)
    • Core peripherals
      • Embedded DMA
      • 32 kHz oscillator real-time clock
      • Watchdog timer
      • Nested vector interrupt controller
      • JTAG
    • Power management unit
      • Separate power supply domains:
        • Backup domain: 1.71 V to 3.63 V
        • Switchable domain: 1.71 V to 3.63 V
        • Optional external core supply voltage: 0.9 V to 1.0 V
      • On-chip LDOs with high-voltage/low-voltage monitors

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.