Product overview
Description
Teseo-VIC3DA and Teseo-VIC3D modules are an easy to use dead-reckoning Global Navigation Satellite System (GNSS) standalone module, embedding TeseoIII single die standalone positioning receiver IC working simultaneously on multiple constellations (GPS/Galileo/Glonass/BeiDou/QZSS).
The Teseo-VIC3Dx module brings the proven accuracy and robustness of TeseoIII chip to the reach of everyone: the embedded firmware and the complete evaluation environment save development time.
Within its 16.0 mm x 12.2 mm size, Teseo-VIC3Dx is offering superior accuracy thanks to the on board Temperature Compensated Crystal Oscillator (TCXO) and a reduced Time To First Fix (TTFF) relying on its dedicated Real Time Clock (RTC) oscillator. Thanks to the embedded flash Teseo-VIC3Dx offers many extra features such as 7 days Autonomous Assisted GNSS, Predictive Assisted GNSS and Real-Time Assisted GNSS.
Teseo-VIC3Dx supports FW configurability as well as FW upgrades. Teseo-VIC3Dx module, being a certified solution, optimizes the time to market of the final applications with a temperature operating range from -40 °C to +85 °C.
Teseo-VIC3DA is AEC-Q100 qualified for automotive application.
-
All features
- AEC-Q100 qualified (Teseo-VIC3DA)
- Simultaneous multiconstellation
- Teseo dead-reckoning automotive way firmware
- -163 dBm sensitivity tracking
- 1.5 m CEP accuracy positioning
- Embedded flash for FW upgrade
- Automotive GNSS and 6-axis inertial sensor
- 3.3 V supply voltage
- LCC 24 pins package (16.0 mm x 12.2 mm x 2.42 mm)
- Operating temperature (from -40 °C to +85 °C)
- Free FW configuration
- 17 μA standby current
You might also like...
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
6.0 | 19 Dec 2024 | 19 Dec 2024 |
Application Notes (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.1 | 21 Oct 2021 | 21 Oct 2021 | ||
1.0 | 13 Dec 2022 | 13 Dec 2022 |
User Manuals (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.0 | 18 Jul 2023 | 18 Jul 2023 | ||
1.0 | 16 Mar 2021 | 16 Mar 2021 |
Application Notes for related Tools & Software (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 18 Nov 2024 | 18 Nov 2024 |
Presentations (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 06 May 2020 | 06 May 2020 | ||
1.0 | 18 Jan 2021 | 18 Jan 2021 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 20 Dec 2021 | 20 Dec 2021 |
Product Certifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 12 Jul 2021 | 12 Jul 2021 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TESEO-VIC3DA | Active | LCC 24 PINS PACKAGE | Automotive | Ecopack2 | |
TESEO-VIC3DATR | Active | LCC 24 PINS PACKAGE | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
TESEO-VIC3DA | Active | 13.8322 / 1k | 2 distributors | LCC 24 PINS PACKAGE | Tray | 7A994 | NEC | -40 | 85 | |||||
TESEO-VIC3DATR | Active | 13.8322 / 1k | distributors No availability of distributors reported, please contact our sales office | LCC 24 PINS PACKAGE | Tape and Reel | SOUTH KOREA | 7A994 | NEC | -40 | 85 |
TESEO-VIC3DA Active
TESEO-VIC3DATR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors