A2387

Active
Education

150 V half-bridge gate driver for automotive applications

Download datasheet

Product overview

Description

The A2387 is a single chip half-bridge gate driver for N-channel power MOSFETs or IGBTs.

The high-side (floating) section is designed to stand a voltage rail of up to 150 V. The logic inputs are CMOS/TTL compatible for easy interfacing of the microcontroller or DSP.

The A2387 features supply UVLOprotection and interlocking to avoid cross-conduction conditions. It operates in the temperature range -40 °C to 125 °C.

  • All features

    • AEC-Q100 qualified
    • High voltage rail up to 150 V
    • dV/dt transient immunity ±50 V/ns in full temperature range
    • Driver current capability:400 mA source650 mA sink
    • Switching times 50/30 ns rise/fall with 1 nF load
    • CMOS/TTL Schmitt-trigger inputs with hysteresis and pull down
    • Internal bootstrap diode
    • Outputs in phase with inputs
    • Interlocking function

EDA Symbols, Footprints and 3D Models

STMicroelectronics - A2387

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
A2387D
Active
SO-8 Industrial Ecopack2 15 2025-01-01T00:00:00.000+01:00
A2387DTR
Active
SO-8 Industrial Ecopack2 15 2025-01-01T00:00:00.000+01:00

A2387D

Package:

SO-8

Material Declaration**:

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

A2387DTR

Package:

SO-8

Material Declaration**:

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
A2387D
Available at distributors

Distributor availability of A2387D

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
A2387DTR
Available at distributors

Distributor availability of A2387DTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

A2387D Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

A2387D

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

A2387DTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

A2387DTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors