A6986F

Active
Education

Automotive 38 V, 1.5 A synchronous step-down switching regulator with 30 µA quiescent current

Download datasheet Order Direct

Product overview

Description

The A6986F automotive grade device is a step-down monolithic switching regulator able to deliver up to 1.5 A DC. The output voltage adjustability ranges from 0.85 V to VIN. The 100% duty cycle capability and the wide input voltage range meet the cold crank and load dump specifications for automotive systems. The “Low Consumption Mode” (LCM) is designed for applications active during car parking, so it maximizes the efficiency at light-load with controlled output voltage ripple. The “Low Noise Mode” (LNM) makes the switching frequency constant and minimizes the output voltage ripple overload current range, meeting the low noise application specification like car audio. The output voltage supervisor manages the reset phase for any digital load (μC, FPGA). The RST open collector output can also implement output voltage sequencing during the power-up phase. The synchronous rectification, designed for high efficiency at medium - heavy load, and the high switching frequency capability make the size of the application compact. Pulse by pulse current sensing on both power elements implements an effective constant current protection.

  • All features

    • AEC-Q100 qualified
    • 1.5 A DC output current
    • 4 V to 38 V operating input voltage
    • Low consumption mode or low noise mode
    • 30 μA IQat light-load (LCM VOUT = 3.3 V)
    • 8 μA IQ-SHTDWN
    • Adjustable fSW (250 kHz - 2 MHz)
    • Fixed output voltage (3.3 V and 5 V) or adjustable from 0.85 V to VIN
    • Embedded output voltage supervisor
    • Synchronization
    • Adjustable soft-start time
    • Internal current limiting
    • Overvoltage protection
    • Output voltage sequencing
    • Peak current mode architecture
    • RDSON HS = 180 mΩ, RDSON LS = 150 mΩ
    • Thermal shutdown

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:
Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger
Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties
Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations
Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Thermal-electrical Simulators for Components

PCB Thermal Simulator

Thermal analysis of a PCB from Gerber files.
Possibility to add heat sources, heat sinks, copper areas and thermal paths.
Powerful server-side engine for rendering and simulation.
Thermal results shown graphically via 2D table.
Choose design tool:
Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass
Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window
Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs
Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:
NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance
NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate
NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-7BIDIRCB

      Active

      7 kW bidirectional AC-DC converter for ESS and industrial charger, full SiC-based

      Power supplies and converters ST
      STEVAL-7BIDIRCB

      Description:

      7 kW bidirectional AC-DC converter for ESS and industrial charger, full SiC-based

      STEVAL-ISA188V1

      Active

      38 V, 1.5 A synchronous step-down switching regulator evaluation board based on A6986F3V3

      Power supplies and converters ST
      STEVAL-ISA188V1

      Description:

      38 V, 1.5 A synchronous step-down switching regulator evaluation board based on A6986F3V3

      STEVAL-ISA189V1

      Active

      38 V, 1.5 A synchronous step-down switching regulator evaluation board based on A6986F5V

      Power supplies and converters ST
      STEVAL-ISA189V1

      Description:

      38 V, 1.5 A synchronous step-down switching regulator evaluation board based on A6986F5V

      STEVAL-ISA190V1

      Active

      38 V, 1.5 A synchronous step-down switching regulator evaluation board based on A6986F

      Power supplies and converters ST
      STEVAL-ISA190V1

      Description:

      38 V, 1.5 A synchronous step-down switching regulator evaluation board based on A6986F

EDA Symbols, Footprints and 3D Models

STMicroelectronics - A6986F

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
A6986F3V3
Active
HTSSOP16 Automotive Ecopack2 10 2023-06-06T00:00:00.000+02:00
A6986F3V3TR
Active
HTSSOP16 Automotive Ecopack2 10 2023-06-06T00:00:00.000+02:00
A6986F5V
Active
HTSSOP16 Automotive Ecopack2 10 2023-06-06T00:00:00.000+02:00
A6986F5VTR
Active
HTSSOP16 Automotive Ecopack2 10 2023-06-06T00:00:00.000+02:00
A6986FTR
Active
HTSSOP16 Automotive Ecopack2 10 2023-06-06T00:00:00.000+02:00

A6986F3V3

Package:

HTSSOP16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

HTSSOP16

Grade

Automotive

RoHS Compliance Grade

Ecopack2

A6986F3V3TR

Package:

HTSSOP16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

HTSSOP16

Grade

Automotive

RoHS Compliance Grade

Ecopack2

A6986F5V

Package:

HTSSOP16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

HTSSOP16

Grade

Automotive

RoHS Compliance Grade

Ecopack2

A6986F5VTR

Package:

HTSSOP16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

HTSSOP16

Grade

Automotive

RoHS Compliance Grade

Ecopack2

A6986FTR

Package:

HTSSOP16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

HTSSOP16

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
A6986F3V3
Active
1.28 / 10k
Available at distributors

Distributor availability of A6986F3V3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
HTSSOP16 Tube PHILIPPINES EAR99 NEC
A6986FTR
Active
1.28 / 10k
Available at 1 distributors

Distributor availability of A6986FTR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 3999 1

Distributor reported inventory date: 4/11/2025

HTSSOP16 Tape and Reel PHILIPPINES EAR99 NEC
A6986F5VTR
Active
1.28 / 10k
Available at 3 distributors

Distributor availability of A6986F5VTR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 824 1
FUTURE WORLDWIDE 200 0
DIGIKEY WORLDWIDE 605 1

Distributor reported inventory date: 4/11/2025

HTSSOP16 Tape and Reel PHILIPPINES EAR99 NEC
A6986F5V
Active
1.28 / 10k
Available at 2 distributors

Distributor availability of A6986F5V

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 380 1
DIGIKEY WORLDWIDE 1363 1

Distributor reported inventory date: 4/11/2025

HTSSOP16 Tube PHILIPPINES EAR99 NEC
A6986F3V3TR
Active
1.28 / 10k
Available at 2 distributors

Distributor availability of A6986F3V3TR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 1767 1
DIGIKEY WORLDWIDE 3155 1

Distributor reported inventory date: 4/11/2025

HTSSOP16 Tape and Reel PHILIPPINES EAR99 NEC

A6986F3V3 Active

Budgetary Price (US$)*/Qty:
1.28 / 10k
Package:
HTSSOP16
Packing Type:
Tube
RoHS:
Country of Origin:
PHILIPPINES
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

A6986F3V3

Distributor Name

Distributor reported inventory date:

A6986FTR Active

Budgetary Price (US$)*/Qty:
1.28 / 10k
Package:
HTSSOP16
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
PHILIPPINES
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

A6986FTR

Distributor Name

MOUSER

Stock

3999

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/11/2025

A6986F5VTR Active

Budgetary Price (US$)*/Qty:
1.28 / 10k
Package:
HTSSOP16
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
PHILIPPINES
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

A6986F5VTR

Distributor Name

MOUSER

Stock

824

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

200

Min.Order

0

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

605

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/11/2025

A6986F5V Active

Budgetary Price (US$)*/Qty:
1.28 / 10k
Package:
HTSSOP16
Packing Type:
Tube
RoHS:
Country of Origin:
PHILIPPINES
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

A6986F5V

Distributor Name

MOUSER

Stock

380

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1363

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/11/2025

A6986F3V3TR Active

Budgetary Price (US$)*/Qty:
1.28 / 10k
Package:
HTSSOP16
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
PHILIPPINES
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

A6986F3V3TR

Distributor Name

MOUSER

Stock

1767

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

3155

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/11/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors