ALED8102S

Active
Design Win

8 Channels LED driver with direct switch control

Download datasheet Order Direct

Product overview

Description

The ALED8102S is a monolithic, low voltage, 8 low-side channels LED driver. The ALED8102S guarantees up to 19 V output driving capability allowing users to connect several LEDs in series. In the output stage, 8 regulated current sources provide from 5 mA to 100 mA constant current to drive the LEDs. Current is programmed through a single external resistor.

The ALED8102S is equipped with a thermal management that protects the device forcing it in shutdown (typically: power-off at 170 °C with 15 °C hysteresis to restart). The thermal protection switches OFF the output channels only.

The operative supply voltage range is between 3 V and 5.5 V. The output control is provided by four switch inputs, providing an on/off toggle action suitable also for local dimming. Moreover, on all active output LEDs brightness can be adjusted with a global PWM signal applied to the output enable pin (OE). Outputs can be connected in parallel, or left unconnected if not used, as required by the application.

  • All features

    • AEC-Q100 grade 1 qualified
      • Operating temperature range: -40 °C < TJ < +150 °C
    • 8 constant current output channels controlled by four switch inputs
    • Output enable input for global dimming
    • Output current: from 5 mA to 100 mA
    • Current programmable through external resistor
    • Supply voltage: 3 V to 5.5 V
    • Thermal shutdown
    • 19 V current generator rated voltage
    • Available in high thermal efficiency HTSSOP exposed pad package

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ALED8102S

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ALED8102SXTTR
Active
HTSSOP16 Automotive Ecopack2

ALED8102SXTTR

Package:

HTSSOP16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

HTSSOP16

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
ALED8102SXTTR
Available at distributors

Distributor availability of ALED8102SXTTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ALED8102SXTTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ALED8102SXTTR

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors